Ecograph T RSG35

1 to 3 4 to 10 11+
Price / pcs. in € 1.644,- 1.480,- 1.348,-
Data manager, colour grafic, paperless. 6x digital input. 6x relays. Integration. Front light grey, powder-coated. Panel 144x144mm, IP65, NEMA4. Plain text dialog operation + navigator. Display 5.7 inch.
RSG35-B1A+AAG2
  • Input Signal
    B
    4x universal
  • Power Supply
    1
    100-230VAC (+/-10%)
  • Communication
    A
    Ethernet RJ45 + USB
  • Operation Language Display
    AA
    English
  • Housing
    G2
    Desk top, cable with european two-pin earthed plug