Ecograph T RSG35

1 to 3 4 to 10 11+
Price / pcs. in € 1.474,- 1.327,- 1.209,-
Data manager, colour grafic, paperless. 6x digital input. 6x relays. Integration. Front light grey, powder-coated. Panel 144x144mm, IP65, NEMA4. Plain text dialog operation + navigator. Display 5.7 inch.
RSG35-BxB+AAE1
  • Input Signal
    B
    4x universal
  • Power Supply
  • Communication
    B
    RS232/485 + Ethernet RJ45 + USB
  • Operation Language Display
    AA
    English
  • Application Package
    E1
    Mathematic