Ecograph T RSG35

1 to 3 4 to 10 11+
Price / pcs. in € 2.130,- 1.917,- 1.746,-
Data manager, colour grafic, paperless. 6x digital input. 6x relays. Integration. Front light grey, powder-coated. Panel 144x144mm, IP65, NEMA4. Plain text dialog operation + navigator. Display 5.7 inch.
RSG35-C1A+AAE1G2
  • Input Signal
    C
    8x universal
  • Power Supply
    1
    100-230VAC (+/-10%)
  • Communication
    A
    Ethernet RJ45 + USB
  • Operation Language Display
    AA
    English
  • Application Package
    E1
    Mathematic
  • Housing
    G2
    Desk top, cable with european two-pin earthed plug