Soliswitch FTE20

1 a 3 4 a 10 11+
Preço / un. em € 417,- 375,- 342,-
Level limit switch, paddel. Solid >= 80g/dm³. Grain size <=50mm. 1x relay DPDT. Housing plastics PBT, IP65, 2x cable gland M20x1.5. Level limit switch, paddel. Solid >= 80g/dm³. Grain size <=50mm. 1x relay DPDT. Housing plastics PBT, IP65, 2x cable gland M20x1.5.
FTE20-AA16AF41+CA
  • Approval
    AA
    Non-hazardous area
  • Process Connection; Material
    16
    Thread G1-1/2; 303
  • Version, Length
    AF
    Rope, 2000mm, shortable
  • Power Supply
    4
    230VAC
  • Paddle; Material
    1
    Standard; 304
  • Additional Option
    CA
    Rotation monitoring