Soliswitch FTE20

1 a 3 4 a 10 11+
Preço / un. em € 314,- 283,- 258,-
Level limit switch, paddel. Solid >= 80g/dm³. Grain size <=50mm. 1x relay DPDT. Housing plastics PBT, IP65, 2x cable gland M20x1.5. Level limit switch, paddel. Solid >= 80g/dm³. Grain size <=50mm. 1x relay DPDT. Housing plastics PBT, IP65, 2x cable gland M20x1.5.
FTE20-BI16xx21
  • Approval
    BI
    ATEX II1/2D Ex ta/tb IIIC Da/Db
  • Process Connection; Material
    16
    Thread G1-1/2; 303
  • Version, Length
  • Power Supply
    2
    24VAC
  • Paddle; Material
    1
    Standard; 304