Specificaţii pe scurt
-
Max. measurement error
2% - 10% (per measurement range)
-
Measuring range
1"...40"
-
Medium temperature range
-20...+85°C
(-4...+185°F)
CIP able to 130°C / 266°F -
Max. process pressure
100 bar (1.740 psi)
Domeniu de aplicare
The switch is designed for the safe monitoring and display of relative mass flow rates of liquid media in hygienic applications, for example the monitoring of cooling water circulation systems and filter monitoring in the beverage industry. It can be selected between one or two switch outputs as well as one switch output and one standardized analog output for flow rates or temperature values. A variety of hygienic process connections leads to a flexible use.
Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s). Flowphant T DTT35 − with process connections for hygienic applications.
Application examples:
Monitoring cooling water circulation systems of pumps, turbines, compressors and heat exchangers
Leak monitoring in process lines
Monitoring pump functionality
Monitoring lubrication systems
Filter monitoring in the beverage industry
Avantaje
Practically no pressure loss
Configuration software FieldCare for quick configuration and reliable storage of device settings
Optional: second switch output or 4 to 20 mA analog output for temperature monitoring or for outputting the flow as a percentage
Function check and process information onsite thanks to digital display at device
Top housing section which can be rotated 310° and rotatable display make it possible to read the measured values in all orientations
3-A approval
Colecție Fundamental
-
Produse simple
- Ușor de ales, instalat și administrat
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
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN RO 15/09/202328/10/202130/07/202119/06/202008/11/2019Limbă:
Engleză
Versiune:
15/09/2023
Dimensiune fişier:
2.9 MB
Nume fişier:
TI00426FEN_2423.pdf
-
-
-
Informaţii tehnice (TI)
Flowphant T DTT31, DTT35
Flow switch for the safe and reliable monitoringof mass flow rates and
temperature in industrial processesEN RO 30/11/202015/02/201809/04/201416/08/201110/06/2009Limbă:
Engleză
Versiune:
30/11/2020
Dimensiune fişier:
1.1 MB
Nume fişier:
TI00125REN_0420.pdf
-
-
-
Instrucţiuni de operare (BA)
Flowphant T DTT31, DTT35
Debitmetru
EN RO 30/11/202015/02/201802/04/201416/01/201404/07/2013Limbă:
Română
Versiune:
30/11/2020
Dimensiune fişier:
1.1 MB
Nume fişier:
BA00235RRO_1820-00.pdf
-
-
-
Instrucţiuni de operare (BA)
Operating Instructions Flow switch Flowphant T DTT31, DTT35
Flow switch for safe measurement and monitoring of mass flow and
temperature in industrial processesEN RO 08/02/2006Limbă:
Engleză
Versiune:
08/02/2006
Dimensiune fişier:
1023.5 KB
Nume fişier:
Ba218ren.pdf
-
-
-
Instrucţiuni de operare (BA)
ReadWin® Quick Setup
Operating Manual
ReadWin® Quick Setup Temperature
PC SoftwareEN RO 02/02/2005Limbă:
Engleză
Versiune:
02/02/2005
Dimensiune fişier:
883.5 KB
Nume fişier:
Ba213ra2.pdf
-
-
-
Documentaţie specială (SD)
UKCA marking
Flow, density, concentration, viscosity
EN RO 04/11/202201/10/2021Limbă:
Engleză
Versiune:
04/11/2022
Dimensiune fişier:
357.4 KB
Nume fişier:
SD02752DEN_0222-00.pdf
-
-
-
Documentaţie specială (SD)
Device viewer
Technical documentation in other languages
Limbă:
Engleză
Versiune:
14/07/2021
Dimensiune fişier:
478.5 KB
Nume fişier:
SD02429R09EN_0121.pdf
-
-
-
Documentaţie specială (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Limbă:
Engleză
Versiune:
15/09/2023
Dimensiune fişier:
800.3 KB
Nume fişier:
SD03119TEN_0123-00.pdf
-
-
-
Broşură de competenţă (CP)
Catálogo soluciones esenciales
Alta calidad a precios competitivos
Limbă:
Spaniolă
Versiune:
16/01/2017
Dimensiune fişier:
8.9 MB
Nume fişier:
CP01266Z.pdf
-
-
-
Declaraţia producătorului
Product family: Accessories: Pipe thermowell, Magphant, PROCESS RTD HYGIENIC, RTD-THERMOMETER
Product root: DTT35-, TK40-, TM311-, TM371-, TM372-, TM401-,
TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35-
{Z
MMM_DECLARATION_NUMBER}: HE_01097_01.19
Manufacturer specification: Food hygieneLimbă:
Engleză
Versiune:
28/03/2022
Dimensiune fişier:
367.6 KB
Nume fişier:
HE_01097_02.23 MD-22010 19002.pdf
-