Specificaţii pe scurt
-
Accuracy
0.3%
-
Process temperature
-10…+100°C
(+14…+212°F)
135°C for 1h
(275°F for 1h) -
Pressure measuring range
400 mbar…+40 bar
(6...+600psi) -
Measuring cell
+400 mbar…+40 bar
(+6 psi...+600 psi)
Domeniu de aplicare
The Cerabar PMP23 is a price-attractive and compact absolute or gauge pressure transmitter. The piezo-resistive measuring cell with flush-mounted 316L diaphragm was designed for applications in the hygienic industry. PMP23 offers various EHEDG and 3-A certified hygienic process connections, materials with FDA conformity, EG1935/2004 conformity, IP69 protection, optional IO-Link and hazardous area certificates. The device can be delivered with customized measuring ranges up to 40bar.
Pressure transducer to measure absolute or gauge pressure in gases or liquids.
Process connections: Flush-mounted hygienic connections, flush mounted thread connections
Process temperature: -10°C to +100°C (-40°F to +212°F) and +135°C (+275°F) for max. 1h
Process pressure: 400mbar to +40bar (6 to 600psi)
Accuracy: ±0.3% of span
International explosion protection certificates, hygienic certificates
Avantaje
Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges
IO-Link reduces costs and complexity due to easy configuration via simple configuration tools or through the engineering system
Fully welded process connections maximize process safety by minimizing the use of gaskets
Enhanced process availability is ensured by the stringent use of 316L material and the possibility of IP 69 ingress protection for washdown conditions, as well as the high reproducibility and long-term stability of the product
A high flexibility of use and therefore lower storage costs are guaranteed as the PMP23 is suitable for CIP / SIP cleaning
The PMP23 can support the need for hygienic documentation and traceability in the plant as certification such as EHEDG, 3-A or (EC)1935/2004 are available among other relevant certificates and manufacturing declarations
Clipuri video
Colecție Fundamental
-
Produse simple
- Ușor de ales, instalat și administrat
Excelenţă tehnică
Simplitate
-
Produse de specialitate
- Conceput pentru aplicatii solicitante
Excelenţă tehnică
Simplitate
Variabil
Colecții FLEX | Excelenţă tehnică | Simplitate |
---|---|---|
Colecție Fundamental Îndepliniți-vă nevoile esențiale de măsurare |
Excelenţă tehnică
|
Simplitate
|
Selecţie Lean Gestionați-vă cu ușurință procesele de bază |
Excelenţă tehnică
|
Simplitate
|
Colecție Extended Optimizați-vă procesele cu tehnologii inovatoare |
Excelenţă tehnică
|
Simplitate
|
Colecție Xpert Stăpâniţi cele mai dificile aplicaţii |
Excelenţă tehnică
|
Simplitate
Variabil |
Predecesor
-
-
Instrucţiuni scurte (KA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Versiune în limba română - 03/2021
Măsurarea presiunii de proces
EN RO 01/04/202131/03/202118/05/201831/03/201730/09/2016Limbă:
Română
Versiune:
31/03/2021
Dimensiune fişier:
775.8 KB
Nume fişier:
KA01164PRO_0721.pdf
-
-
-
Informaţii tehnice (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN RO 15/09/202328/10/202130/07/202119/06/202008/11/2019Limbă:
Engleză
Versiune:
15/09/2023
Dimensiune fişier:
2.9 MB
Nume fişier:
TI00426FEN_2423.pdf
-
-
-
Informaţii tehnice (TI)
TI Cerabar PMP23
Process pressure measurement
EN RO 31/07/202314/09/202128/05/201918/05/201831/10/2017Limbă:
Engleză
Versiune:
31/07/2023
Dimensiune fişier:
890.4 KB
Nume fişier:
TI01203PEN_1023-00.pdf
-
-
-
Informaţii tehnice (TI)
Cerabar PMC11, PMC21, PMP11, PMP21 Informaţii tehnice
Traductor de presiune cu senzori ceramici și de metal
EN RO 01/04/202118/05/201831/03/201730/09/201630/06/2016Limbă:
Română
Versiune:
31/03/2017
Dimensiune fişier:
916.9 KB
Nume fişier:
TI01133PRO_0517.pdf
-
-
-
Instrucţiuni de operare (BA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23 Instrucţiuni de utilizare
Traductor de presiune pentru măsurarea și monitorizarea în condiții de
siguranță a presiunii absolute și a presiunii manometriceEN RO 01/04/202118/05/201831/03/201730/09/201630/06/2016Limbă:
Română
Versiune:
31/03/2017
Dimensiune fişier:
750.2 KB
Nume fişier:
BA01271PRO_0517.pdf
-
-
-
Instrucţiuni de operare (BA)
BA Cerabar PMP23 IO-Link
Process pressure measurement
EN RO 31/07/202328/05/201931/10/2017Limbă:
Engleză
Versiune:
31/07/2023
Dimensiune fişier:
1.1 MB
Nume fişier:
BA01784PEN_0323-00.pdf
-
-
-
Instrucţiuni scurte (KA)
KA Cerabar PMP23 IO-Link
Măsurarea presiunii de proces
EN RO 01/05/202311/04/2023Limbă:
Română
Versiune:
01/05/2023
Dimensiune fişier:
327.5 KB
Nume fişier:
KA01601PRO_0223-00.pdf
-
-
-
Instrucţiuni scurte (KA)
KA Cerabar PMP23
Măsurarea presiunii de proces
EN RO 01/05/202311/04/2023Limbă:
Română
Versiune:
01/05/2023
Dimensiune fişier:
335.3 KB
Nume fişier:
KA01600PRO_0223-00.pdf
-
-
-
Instrucţiuni scurte (KA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Măsurarea presiunii de proces
EN RO 01/04/202131/03/202118/05/201831/03/201730/09/2016Limbă:
Română
Versiune:
31/03/2021
Dimensiune fişier:
775.8 KB
Nume fişier:
KA01164PRO_0721.pdf
-
-
-
Instrucţiuni scurte (KA)
Cerabar PMP23 IO-Link Instrucţiuni succinte de utilizare
Traductor de presiune pentru măsurarea şi monitorizarea în condiţii de
siguranţă a presiunii absolute şi a presiunii manometriceEN RO 28/05/201919/11/2018Limbă:
Română
Versiune:
28/05/2019
Dimensiune fişier:
406.1 KB
Nume fişier:
KA01402PRO_0219.pdf
-
-
-
Instrucţiuni de instalare (EA)
Installation Instructions
Gasket with metal ring for universal process adapter
Deltapilot M FMB50, Deltalpilot S FMB70, Deltabar FMD71, Deltabar S
FMD78, Cerabar M PMC51, Cerabar PMP23EN RO 31/03/2019Limbă:
Engleză
Versiune:
31/03/2019
Dimensiune fişier:
183.7 KB
Nume fişier:
EA01253PA2_0119.pdf
-