En överblick över specifikationer
-
Accuracy
class A acc. to IEC 60751
-
Response time
t50 = 1 s
t90 = 1.5 s -
Max. process pressure (static)
at 20 °C: 50 bar (725 psi)
-
Operating temperature range
PT 100:
-50 °C ...200 °C
(-58 °F ...392 °F) -
Max. immersion length on request
up to 600,00 mm (23,62'')
Applikationsområde
iTHERM CompactLine TM311 sanitary thermometer provides accurate and fast process temperature measurements in hygienic and aseptic applications. Its temperature sensor offers a 4-wire connection or feeds into a smart temperature transmitter with 4 to 20 mA, IO-Link (auto-detect) or switch output. Featuring TipSens technology, the RTD (Pt100; Class A) delivers response times as low as 1.5 s (t90) for optimum process control. This versatile device is a great choice to drive plant standardization.
Developed for universal use in sterile applications
High standardization potential for skid builders, machine and plant manufacturers
Measuring range: -50 to 200 °C (-58 to 392 °F)
Pressure range: Up to 50 bar (725 psi)
Protection class: IP69
Output: Pt100 (4-wire connection); IO-Link, 4 to 20 mA, 1x PNP switch
International approvals: 3-A, EHEDG, ASME BPE, FDA, EC 1935/2004, EN 2023/2006, TSE/ADI, GB4806-2016, GB9685-2016; Marine approval acc. to DNV GL
Fördelar
Fast installation and easy commissioning:
- Compact dimensions for installation in tight spaces
- Standard M12 connector with IP69 for easy electrical connection
- Recommended process immersion lengths for optimum measurement
- Preset temperature rangeExcellent temperature measurement performance:
- Short response times as low as 1.5 s (t90)
- High sensor accuracy even with short immersion lengths
- Improved measuring accuracy with transmitter-sensor matchingSafe and reliable operation:
- Device safety to EN 610101-1 and CSA C/US
- Electromagnetic compatibility (NAMUR NE 21)
- Device diagnostic information (NAMUR NE 43)
- Hygienic design manufactured from high-grade stainless steel
- Marine approval
Videor
Fundamental urvalet
-
Enkla produkter
- Enkla att välja, installera och använda
Tekniska egenskaper
Enkelhet
-
Standardprodukter
- Pålitliga, robusta och lätta att underhålla
Tekniska egenskaper
Enkelhet
-
Specialprodukter
- Designade för krävande applikationer
Tekniska egenskaper
Enkelhet
Varierande
FLEX urvalet | Tekniska egenskaper | Enkelhet |
---|---|---|
Fundamental urvalet Möt dina grundläggande mätbehov |
Tekniska egenskaper
|
Enkelhet
|
Lean urvalet Hantera dina kärnprocesser med enkelhet |
Tekniska egenskaper
|
Enkelhet
|
Extended urvalet Optimera dina processer med innovativa teknologier |
Tekniska egenskaper
|
Enkelhet
|
Xpert urvalet Hantera dina mest utmanande applikationer |
Tekniska egenskaper
|
Enkelhet
Varierande |
-
-
Teknisk information (TI)
iTHERM CompactLine TM311
Engelsk version - 10/2022
Compact thermometer, Pt100, 4-wire connection, class A Optionally with integrated IO-Link and 4 to 20 mA transmitter, PC programmable
EN SV 31/10/202231/03/202230/06/202001/04/2019Språk:
Engelska
Version:
31/10/2022
Filstorlek:
1.4 MB
Filnamn:
TI01439TEN_0422-00.pdf
-
-
-
Teknisk information (TI)
TI Weld-in adapter, process adapter and flanges
Engelsk version - 09/2023
Level, pressure and temperature measurement
EN SV 15/09/202328/10/202130/07/202119/06/202008/11/2019Språk:
Engelska
Version:
15/09/2023
Filstorlek:
2.9 MB
Filnamn:
TI00426FEN_2423.pdf
-
-
-
Teknisk information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SV 15/09/202328/10/202130/07/202119/06/202008/11/2019Språk:
Engelska
Version:
15/09/2023
Filstorlek:
2.9 MB
Filnamn:
TI00426FEN_2423.pdf
-
-
-
Teknisk information (TI)
iTHERM CompactLine TM311
Compact thermometer, Pt100, 4-wire connection, class A
Optionally with integrated IO-Link and 4 to 20 mA transmitter, PC
programmableEN SV 31/10/202231/03/202230/06/202001/04/2019Språk:
Engelska
Version:
31/10/2022
Filstorlek:
1.4 MB
Filnamn:
TI01439TEN_0422-00.pdf
-
-
-
Användarinstruktion (BA)
iTHERM CompactLine TM311
Compact thermometer with IO-Link
EN SV 31/10/202231/03/202229/06/202002/09/2019Språk:
Engelska
Version:
31/10/2022
Filstorlek:
1.7 MB
Filnamn:
BA01952TEN_0422-00.pdf
-
-
-
Kortfattad instruktion (KA)
iTHERM CompactLine TM311
Kompakt temperaturgivare med IO-Link
EN SV 22/06/202012/08/2019Språk:
Svenska
Version:
22/06/2020
Filstorlek:
539.1 KB
Filnamn:
KA01437TSV_0220.pdf
-
-
-
Specialdokumentation (SD)
Device viewer
Technical documentation in other languages
Språk:
Engelska
Version:
14/07/2021
Filstorlek:
478.5 KB
Filnamn:
SD02429R09EN_0121.pdf
-
-
-
Specialdokumentation (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Språk:
Engelska
Version:
15/09/2023
Filstorlek:
800.3 KB
Filnamn:
SD03119TEN_0123-00.pdf
-
-
-
PU (publikation)
Next Level Hygienic
Komplettangebot für
die Lebensmittel- und Getränke- sowie die
Life-Sciences-IndustrieSpråk:
Tyska
Version:
12/09/2022
Filstorlek:
3.3 MB
Filnamn:
PU01305T_09_DE_03.22_online.pdf
-
-
-
PU (publikation)
Next Level Hygienic: Complete offering for the Food & Beverage and Life Sciences industries
Endress+Hauser offers innovative
temperature sensors and assemblies,
system products, accessories, software
solutions and related services for
hygienic, sterile and aseptic applications
in the food & beverage and life
sciences industries governed by stringent
quality and safety regulations.Språk:
Engelska
Version:
05/08/2022
Filstorlek:
25.5 MB
Filnamn:
PU01305T_09_EN_03.22.pdf
-
-
-
PU (publikation)
iTHERM CompactLine TM311 Digital compact thermometer
The iTHERM CompactLine TM311 digital compact thermometer
with IO-Link is an easy to install, fit for purpose, IIoT
ready temperature probe that fulfills the design and performance
requirements for the life sciences, food & beverage
and general process industries.Språk:
Engelska
Version:
09/08/2022
Filstorlek:
1.1 MB
Filnamn:
PU01293T09EN_0322.pdf
-
-
-
PU (publikation)
iTHERM CompactLine TM311 Digitales Kompaktthermometer
Kompakt, universell einsetzbar und digital
Das digitale Kompaktthermometer iTHERM CompactLine TM311
mit IO-Link ist ein einfach zu installierendes, zweckmäßiges und
IIoT-fähiges Thermometer, das die Design- und Leistungsanforderungen
der Life-Sciences-, Lebensmittel- & Getränke- sowie der
allgemeinen Prozessindustrie erfüllt.Språk:
Tyska
Version:
14/09/2022
Filstorlek:
1.1 MB
Filnamn:
PU01293T_09_DE_0322 TM311.pdf
-