©Endress+Hauser
En överblick över specifikationer
Output / communication
2 x 0/4 to 20 mA 2 x Relay
Ingress protection
Front IP65 , NEMA 4X, Body IP20
Applikationsområde
Liquiline CM14 is a basic transmitter that offers all that you need to run a standard measuring point. It fits in the common cabinet cut-outs and is easy to commission thanks to Memosens digital technology. The Memosens hot plug and play concept allows you to quickly install and configure your digital pH/ORP, conductivity or dissolved oxygen sensors. Liquiline CM14 is compact, easy-to-operate, and cost efficient.
The Liquiline CM14 panel transmitter is suitable for all applications in non-hazardous areas, for example in these industries and their utilities:
Food & Beverages
Power & Energy
Water & Wastewater
Liquiline CM14 features the following protocols and interfaces:
Fördelar
Saves space, saves money: Good price-performance ratio and small footprint – perfect for skids.
Easy to operate: Plug & play with pre-calibrated Memosens sensors.
Reliable and safe measurement: Memosens technology offers digital signal transmission and sensor check system.
Fundamental urvalet
Enkla produkter
Enkla att välja, installera och använda
Tekniska egenskaper
Enkelhet
©Endress+Hauser
Enkla produkter
Enkla att välja, installera och använda
Tekniska egenskaper
Enkelhet
Standardprodukter
Pålitliga, robusta och lätta att underhålla
Tekniska egenskaper
Enkelhet
High-end produkter
Mycket funktionella och praktiska
Tekniska egenskaper
Enkelhet
Specialprodukter
Designade för krävande applikationer
Tekniska egenskaper
Enkelhet
FLEX urvalet
Tekniska egenskaper
Enkelhet
Fundamental urvalet
Möt dina grundläggande mätbehov
Tekniska egenskaper
Enkelhet
Lean urvalet
Hantera dina kärnprocesser med enkelhet
Tekniska egenskaper
Enkelhet
Extended urvalet
Optimera dina processer med innovativa teknologier
Tekniska egenskaper
Enkelhet
Xpert urvalet
Hantera dina mest utmanande applikationer
Tekniska egenskaper
Enkelhet
Loading alternative products
Kundcase
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Läs hela berättelsen
Pure high quality beer and clean wastewater
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Läs hela berättelsen
Smart vertical farming in big cities
Intuitive pH and conductivity measurement in smart vertical farming plants to meet quality requirements and ensure comprehensive
monitoring of processes.
Läs hela berättelsen
Det här kanske också intresserar dig
Characteristic
4-wire transmitter with a two-line display
Measuring principle
pH/ORP transmitter for digital Memosens sensors.
Material
panel housing, polycarbonate front membrane polyester
Dimension
48 mm x 96 mm x 152 mm(built in depth) 3.74x3.74x5.98 inch (built in depth)
Temperature sensor
Display and current output
Ingress protection
Front IP65 , NEMA 4X, Body IP20
Output / communication
2 x 0/4 to 20 mA 2 x Relay
Additional certifications
CSA C/US general purpose UL listed
Characteristic
4-wire transmitter with a two-line display
Measuring principle
pH/ORP transmitter for digital Memosens sensors.
Material
panel housing, polycarbonate front membrane polyester
Dimension
48 mm x 96 mm x 152 mm(built in depth) 3.74x3.74x5.98 inch (built in depth)
Temperature sensor
Display and current output
Ingress protection
Front IP65 , NEMA 4X, Body IP20
Output / communication
2 x 0/4 to 20 mA 2 x Relay
Additional certifications
CSA C/US general purpose UL listed
Characteristic
4-wire transmitter with a two-line display
Measuring principle
conductivity transmitter for digital Memosens sensors.
Material
panel housing, polycarbonate front membrane polyester
Dimension
48 mm x 96 mm x 152 mm(built in depth) 3.74x3.74x5.98 inch (built in depth)
Temperature sensor
Display and current output
Ingress protection
Front IP65 , NEMA 4X, Body IP20
Output / communication
2 x 0/4 to 20 mA 2 x Relay
Additional certifications
CSA C/US general purpose UL listed
Mätprincip
Amperometric oxygen measurement
Characteristic
4-wire transmitter with a two-line display
Measuring principle
disolved oxygen transmitter for digital Memosens sensors.
Material
panel housing, polycarbonate front membrane polyester
Dimension
48 mm x 96 mm x 152 mm(built in depth) 3.74x3.74x5.98 inch (built in depth)
Temperature sensor
Display and current output
Output / communication
2 x 0/4 to 20 mA 2 x Relay
Additional certifications
CSA C/US general purpose UL gelistet
Mest nedladdade
Liquiline CM14
Engelsk version - 01/2022
Based on digital Memosens technology
EN
SV
DE ES FR IT JA PL PT RU ZH
03/01/2022
01/10/2011
Språk:
Engelska
Version:
03/01/2022
Filstorlek:
873.7 KB
Filnamn:
TI00494CEN_0221-00.pdf
Product family: Liquiline M
Engelsk version - 11/2016
Product root: CM14-
Declaration number: EC_00462_01.16
Språk:
Engelska
Version:
24/11/2016
Filstorlek:
23.9 KB
Filnamn:
EC_00462_01.16.pdf
38 dokument
Based on digital Memosens technology
EN
SV
Tyska Spanska French Italienska Japanska Polska Portugisiska Ryska Kinesiska
03/01/2022
01/10/2011
Språk:
Engelska
Version:
03/01/2022
Filstorlek:
873.7 KB
Filnamn:
TI00494CEN_0221-00.pdf
Fyratrådstransmitter med Memosens-ingång för pH och redox
EN
SV
Bulgariska Tjeckiska Danska Tyska Grekiska Spanska Estniska Finska French Kroatiska Ungerska Indonesiska Italienska Japanska Koreanska Lithuanian Latvian Holländska Norska Polska Portugisiska Rumänska Ryska Slovakiska Slovenska Thailändska Turkiska Kinesiska
31/10/2022
30/11/2019
11/06/2014
30/08/2011
Språk:
Svenska
Version:
31/10/2022
Filstorlek:
1.6 MB
Filnamn:
BA01032CSV_0422-00.pdf
Fyrtrådig transmitter med Memosens-ingång för syrehalt
EN
SV
Bulgariska Tjeckiska Danska Tyska Grekiska Spanska Estniska Finska French Kroatiska Ungerska Indonesiska Italienska Japanska Koreanska Lithuanian Latvian Holländska Norska Polska Portugisiska Rumänska Ryska Slovakiska Slovenska Thailändska Turkiska Kinesiska
31/10/2022
31/12/2019
11/06/2014
30/08/2011
Språk:
Svenska
Version:
31/10/2022
Filstorlek:
1.5 MB
Filnamn:
BA01033CSV_0422-00.pdf
Fyrtrådig transmitter med Memosens-ingång för konduktivitet
EN
SV
Bulgariska Tjeckiska Danska Tyska Grekiska Spanska Estniska Finska French Kroatiska Ungerska Indonesiska Italienska Japanska Koreanska Lithuanian Latvian Holländska Norska Polska Portugisiska Rumänska Ryska Slovakiska Slovenska Thailändska Turkiska Kinesiska
31/10/2022
05/11/2019
30/08/2011
Språk:
Svenska
Version:
31/10/2022
Filstorlek:
1.6 MB
Filnamn:
BA01030CSV_0322-00.pdf
Adapter frame for installation of CM14 in existing cabinet cut-outs
EN
SV
Tyska
19/01/2022
27/05/2014
01/10/2013
Språk:
Engelska
Version:
19/01/2022
Filstorlek:
558.7 KB
Filnamn:
EA01083CEN_0321-00.pdf
Informationsblatt LABS-frei Reinigungsverfahren / Information leaflet PWIS-free cleaning prodedure
EN
SV
Tyska French Holländska
26/08/2011
Språk:
Engelska
Version:
26/08/2011
Filstorlek:
264.8 KB
Filnamn:
SD00027Ka4_0111.pdf
For oxygen measurement in wastewate
Språk:
Engelska
Version:
16/07/2012
Filstorlek:
345.2 KB
Filnamn:
SD169_CM14_A5_71154963.pdf
Special documentation
Liquiline CM14 pH kit 1
For pH measurement in water
Språk:
Engelska
Version:
16/07/2012
Filstorlek:
339 KB
Filnamn:
SD170_CM14_A5_71154964.pdf
Special Documentation
Liquiline CM14 pH kit 3
For pH measurement in wastewater
Språk:
Engelska
Version:
16/07/2012
Filstorlek:
343.1 KB
Filnamn:
SD167_CM14_A5_71154948.pdf
Special documentation
Liquiline CM14 conductivity kit 3
For conductivitymeasurement in wastewater
Språk:
Engelska
Version:
16/07/2012
Filstorlek:
305.1 KB
Filnamn:
SD168_CM14_A5_71154961.pdf
Sök efter reservdelar efter nummer på ritningen
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Terminal plug-in 3pol.for power supply
Ritningsnummer
Orderkod
6
50078843
Terminal strip 4pole FMC1,5/4-ST-3,5
Ritningsnummer
Orderkod
7
71037350
Terminal strip 3 pole FKC2,5/3-ST-5,08
Ritningsnummer
Orderkod
9
71037408
Terminal strip 4pole space 3.81 non Ex
Ritningsnummer
Orderkod
8
71075062
Thread rod tube fixing 105mm
Ritningsnummer
Orderkod
10
71081257
Housing front + foil, incl. keyboard
Ritningsnummer
Orderkod
1
XPM0004-DA
Ritningsnummer
Orderkod
5
RK01-AG
Ritningsnummer
Orderkod
3
XPM0004-NA
Relay board + 2 limit relays
Ritningsnummer
Orderkod
4
RIA45X-RA
Ritningsnummer
Orderkod
2
XPM0004-
Kit: adapter frame 48x96mm auf 96x96mm
Vi värdesätter din integritet
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .
Anpassa
Acceptera endast det väsentliga
Acceptera alla