Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Liquipoint FTW33 - Conductive point level switch

Conductive
Point level detection
Liquipoint FTW33

Very compact flush-mounted probe for liquid and pasty media

FTW33
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
from CHF ??.-

En överblick över specifikationer

  • Process temperature

    Standard:
    -20 ... 100°C
    Cleaning:
    -20 ... 150°C for 1h
    ( -4 ... 302°F for 1h)

  • Process pressure / max. overpressure limit

    Vacuum ... 25 bar
    (Vacuum ... 362,5 psi)

Applikationsområde

The Liquipoint FTW33 is developed for the food industry and meets all international hygiene requirements. The device also fits perfectly for applications in all industries. For use in pasty and sticky media and media with heavy build-up.

For use in pipes and in storage, mixing and process vessels with or without an agitator. For liquids with electrical conductivity >1 μS/cm or dielectric constant >2. Developed for the food industry. Detection of foam occurring within the food industry possible.

  • Process connections: Threads and hygiene connections

  • Sensor length: Flush-mounted

  • Temperature: -20 to +100°C (-4 to +212°F), CIP/SIP to 150°C (302°F) for 1 hour

  • Pressure: 0 to 25bar abs (0 to 362,5psi abs)

  • Hygienic certificates

Fördelar

  • Perfect fit to the hygienic industry thanks to flush-mounted design, which allows pigging of pipes

  • Safe and reliable measurement due to build-up compensation, ensuring reliable switching; IO-Link reduces costs and complexity due to easy configuration and flexible integration in all fieldbus systems

  • Individual adjustment to each medium not necessary

  • Easy installation thanks to compact design, even in tight conditions or where access is restricted

  • Broad range of process connections for installation in new and existing plants

  • CIP and SIP cleanability ensured - up to protection class IP 69

  • LED display for on-site function check

Videor

  • IO-Link digital communication technology
    IO-Link communication

    IO-Link communication helps to digitalize your plant

Fundamental urvalet

  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

FLEX: Fundamental ©Endress+Hauser
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande

Please Wait (spinning wheel) Loading alternative products