En överblick över specifikationer
-
Process temperature
-40 °C ... 150 °C
(-40 °F ... 302 °F) -
Process pressure / max. overpressure limit
Vacuum ... 40 bar
(Vacuum ... 580 psi) -
Min. density of medium
>0,7g/cm³
(>0,5g/cm³ optional)
Applikationsområde
Liquiphant FTL33 is a point level switch for liquids. The FTL33 is especially designed for food & beverage applications where hygienic requirements are requested. The Liquiphant is used for overfill protection or pump dry-run protection. The IO-Link capability allows easy parameter setting.
Compact:
- Smallest vibronic sensor in the market
Safe:
- Continuous self-monitoring
- Reliable switching independent of media properties
Easy:
- No calibration
- Plug & play
-IO-Link connectivity
Point level switch in compact hygienic design with stainless steel housing for the food industry.
Process connections: Threads, hygienic process connections, M24 process adapter
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
Surface roughness: 0.76µm or 1.5µm
Overfill protection and leakage detection WHG, hygienic certificates, final inspection report
Fördelar
Designed for hygienic applications especially in the food industry - hygienic process connections and approvals available. IO-Link reduces costs and complexity due to easy configuration of the devices via engineering tools
CIP and SIP cleanability ensured - up to protection class IP69k
-
Designed according to highest requirements to quality and environmental sustainability, the self-monitoring Liquiphant offers safe switching also in case of power supply loss
-
Independent of changing media properties an accurate switching point is offered
-
A real plug & play sensor is offered without any need for adjustment even with changing media. Measurement is unaffected by conductivity, build-up, turbulence, flows or air bubbles
-
No calibration is required, no specific know-how or tools (e.g. software) necessary
-
Robust design made of stainless steel (316L) assures highest durability - no mechanically moved parts, free of maintenance
Videor
Fundamental urvalet
-
Enkla produkter
- Enkla att välja, installera och använda
Tekniska egenskaper
Enkelhet
-
Standardprodukter
- Pålitliga, robusta och lätta att underhålla
Tekniska egenskaper
Enkelhet
-
Specialprodukter
- Designade för krävande applikationer
Tekniska egenskaper
Enkelhet
Varierande
FLEX urvalet | Tekniska egenskaper | Enkelhet |
---|---|---|
Fundamental urvalet Möt dina grundläggande mätbehov |
Tekniska egenskaper
|
Enkelhet
|
Lean urvalet Hantera dina kärnprocesser med enkelhet |
Tekniska egenskaper
|
Enkelhet
|
Extended urvalet Optimera dina processer med innovativa teknologier |
Tekniska egenskaper
|
Enkelhet
|
Xpert urvalet Hantera dina mest utmanande applikationer |
Tekniska egenskaper
|
Enkelhet
Varierande |
Föregångare
-
-
Teknisk information (TI)
Liquiphant FTL33
Engelsk version - 07/2022
Vibronic
EN SV 12/07/202227/01/202130/05/201630/09/2014Språk:
Engelska
Version:
12/07/2022
Filstorlek:
1.3 MB
Filnamn:
TI01148FEN_0522-00.pdf
-
-
-
Teknisk information (TI)
Liquiphant FTL33 IO- Link
Engelsk version - 01/2021
Vibronic
EN SV 27/01/202103/12/2018Språk:
Engelska
Version:
27/01/2021
Filstorlek:
1007.6 KB
Filnamn:
TI01434FEN_0221.pdf
-
-
-
Teknisk information (TI)
Liquiphant FTL33 IO- Link
Vibronic
EN SV 27/01/202103/12/2018Språk:
Engelska
Version:
27/01/2021
Filstorlek:
1007.6 KB
Filnamn:
TI01434FEN_0221.pdf
-
-
-
Teknisk information (TI)
Liquiphant FTL33
Vibronic
EN SV 12/07/202227/01/202130/05/201630/09/2014Språk:
Engelska
Version:
12/07/2022
Filstorlek:
1.3 MB
Filnamn:
TI01148FEN_0522-00.pdf
-
-
-
Teknisk information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SV 15/09/202328/10/202130/07/202119/06/202008/11/2019Språk:
Engelska
Version:
15/09/2023
Filstorlek:
2.9 MB
Filnamn:
TI00426FEN_2423.pdf
-
-
-
Användarinstruktion (BA)
Liquiphant FTL33 IO-Link
Nivåvakt för vätskor inom livsmedelsindustrin
EN SV 12/10/202021/12/201803/12/2018Språk:
Svenska
Version:
12/10/2020
Filstorlek:
1.2 MB
Filnamn:
BA01934FSV_0320.pdf
-
-
-
Användarinstruktion (BA)
Liquiphant FTL33
Point level switch for liquids in the food industry
EN SV 12/07/202215/05/201530/09/201429/09/2014Språk:
Engelska
Version:
12/07/2022
Filstorlek:
1.1 MB
Filnamn:
BA01286FEN_0322-00.pdf
-
-
-
Kortfattad instruktion (KA)
Liquiphant FTL33
Nivåvakt för vätskor inom livsmedelsindustrin
EN SV 03/10/2022Språk:
Svenska
Version:
03/10/2022
Filstorlek:
344.7 KB
Filnamn:
KA01619FSV_0122-00.pdf
-
-
-
Kortfattad instruktion (KA)
Liquiphant FTL33 IO-Link
Nivåvakt för vätskor inom livsmedelsindustrin
EN SV 03/10/2022Språk:
Svenska
Version:
03/10/2022
Filstorlek:
335.5 KB
Filnamn:
KA01620FSV_0122-00.pdf
-
-
-
Kortfattad instruktion (KA)
Liquiphant FTL33, FTL20H, FTL5xH Operating Instructions
Weld-in adapter
EN SV 24/11/201407/02/2006Språk:
Engelska
Version:
24/11/2014
Filstorlek:
144.8 KB
Filnamn:
KA00269FA6_1314.pdf
-
-
-
ZE (certifikat)
Herstellerbescheinigung/Declaration of Compliance Liquiphant FTL33
HE_00153_01.15
EN SV 02/11/2015Språk:
Engelska
Version:
02/11/2015
Filstorlek:
874.8 KB
Filnamn:
ZE01025FA2_0115.pdf
-
-
-
ZE (certifikat)
Liquiphant FTL31, FTL33
Allgemeine bauaufsichtliche Zulassung /
Allgemeine Bauartzulassung Z-65.40-532 (DIBt) für Liquiphant
LeckageEN SV 22/07/201917/09/2014Språk:
Tyska
Version:
22/07/2019
Filstorlek:
1.5 MB
Filnamn:
ZE01011FDE_0219.pdf
-