©Endress+Hauser
En överblick över specifikationer
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 100 s depending on configuration
Max. process pressure (static)
depending on the configuration
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on request
Applikationsområde
RTD or TC assembly characterized by basic sensor technology, application in non-hazardous areas, standard extension neck, low-cost unit. The devices are available with optional Bluetooth®-enabled head transmitters with 4 to 20 mA output or HART® communication, providing enhanced measurement accuracy and reliability compared to directly wired sensors.
Universal range of application
Application in non-hazardous areas
Measuring range: –50 to +650 °C (–58 to +1202 °F)
Pressure range up to 50 bar (725 psi)
Degree of protection: up to IP 68
Fördelar
Economical, reliable measurement
User-friendly from product selection to maintenance
Wide range of process connections
Easy and safe device setup and service using Bluetooth® communication
Fundamental urvalet
Enkla produkter
Enkla att välja, installera och använda
Tekniska egenskaper
Enkelhet
©Endress+Hauser
Enkla produkter
Enkla att välja, installera och använda
Tekniska egenskaper
Enkelhet
Standardprodukter
Pålitliga, robusta och lätta att underhålla
Tekniska egenskaper
Enkelhet
High-end produkter
Mycket funktionella och praktiska
Tekniska egenskaper
Enkelhet
Specialprodukter
Designade för krävande applikationer
Tekniska egenskaper
Enkelhet
FLEX urvalet
Tekniska egenskaper
Enkelhet
Fundamental urvalet
Möt dina grundläggande mätbehov
Tekniska egenskaper
Enkelhet
Lean urvalet
Hantera dina kärnprocesser med enkelhet
Tekniska egenskaper
Enkelhet
Extended urvalet
Optimera dina processer med innovativa teknologier
Tekniska egenskaper
Enkelhet
Xpert urvalet
Hantera dina mest utmanande applikationer
Tekniska egenskaper
Enkelhet
Loading alternative products
Kundcase
Medical autoclaves
New sensor technology automates recalibrations to reduce risk in batch sterilization. Learn More!
Läs hela berättelsen
Mätprincip
Resistance Temperature Detector
Characteristic / Application
metric style modular temperature assembly universal range of application with neck incl. thermowell / protection tube (metal)
Thermowell / protection tube
welded protection tube or to be used with thermowell
Outer diameter protection tube / Insert
Thermowell: 9x1,25 mm 11x2 mm
Max. immersion length on request
Material protection tube/ thermowell
Process connection
Thread: G1/2" NPT1/2" M20x1.5, M27x2, M33x2 Compression fitting: NPT1/2", G1/2", G1" Flansche: DN25 DN40 B1 ASME 1" 150 RF ASME 1" 300 RF ASME 1 1/2" 150 RF ASME 2" 150 RF ASME 2" 300 RF
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. process pressure (static)
depending on the configuration
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 100 s depending on configuration
Integration head transmitter
Mest nedladdade
Modulära temperaturgivare
Användarinstruktioner
Universella modulära temperaturgivare med RTD- eller TC-insatser för
industriella applikationer
EN
SV
BG CS DA DE EL ES ET FI FR HR HU ID IT JA KO LT LV NL NO PL PT RO RU SK SL TH TR ZH
31/08/2018
Språk:
Svenska
Version:
31/08/2018
Filstorlek:
574.9 KB
Filnamn:
BA01915TSV_0118.pdf
iTHERM ModuLine TM121
Engelsk version - 06/2022
Thermometer with RTD or TC insert complete with protection tube
manufactured from pipe or tube material
EN
SV
DE ES FR IT JA PL PT RU ZH
15/06/2022
31/03/2021
15/04/2019
Språk:
Engelska
Version:
15/06/2022
Filstorlek:
2 MB
Filnamn:
TI01455TEN_0322-00.pdf
17 dokument
Thermometer with RTD or TC insert complete with protection tube manufactured from pipe or tube material
EN
SV
Tyska Spanska French Italienska Japanska Polska Portugisiska Ryska Kinesiska
15/06/2022
31/03/2021
15/04/2019
Språk:
Engelska
Version:
15/06/2022
Filstorlek:
2 MB
Filnamn:
TI01455TEN_0322-00.pdf
Modulära temperaturgivare
Användarinstruktioner
Universella modulära temperaturgivare med RTD- eller TC-insatser för industriella applikationer
EN
SV
Bulgariska Tjeckiska Danska Tyska Grekiska Spanska Estniska Finska French Kroatiska Ungerska Indonesiska Italienska Japanska Koreanska Lithuanian Latvian Holländska Norska Polska Portugisiska Rumänska Ryska Slovakiska Slovenska Thailändska Turkiska Kinesiska
31/08/2018
Språk:
Svenska
Version:
31/08/2018
Filstorlek:
574.9 KB
Filnamn:
BA01915TSV_0118.pdf
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411,
TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
EN
SV
Kinesiska
31/07/2020
Språk:
Engelska
Version:
31/07/2020
Filstorlek:
173.5 KB
Filnamn:
XA02111TEN_0120.pdf
Automatic identification of physical objects
EN
SV
Tyska
10/05/2023
03/12/2021
01/11/2021
Språk:
Engelska
Version:
10/05/2023
Filstorlek:
649 KB
Filnamn:
SD02817TEN_0323-00.pdf
Technical documentation in other languages
Språk:
Engelska
Version:
14/07/2021
Filstorlek:
478.5 KB
Filnamn:
SD02429R09EN_0121.pdf
Temperatur und Systemprodukte für
Kraftwerke & Energie, Chemie und Öl & Gas
Temperatur und Systemprodukte für Kraftwerke & Energie, Chemie und Öl & Gas Enthält iTHERM ModuLine, iTHERM MultiSens, iTEMP Temperaturtransmitters, Systemprodukte
Språk:
Tyska
Version:
02/06/2023
Filstorlek:
6.7 MB
Filnamn:
PU01318T_04.23_DE_PECHOG_Booklet.pdf
Temperature and system products for
Power & Energy, Chemical and Oil & Gas
including iTHERM ModuLine,
iTHERM MultiSens,
iTEMP temperature
Transmitters, system products
Temperature and system products for Power & Energy, Chemical and Oil & Gas including innovative iTHERM ModuLine, iTHERM MultiSens temperature assemblies, iTEMP temperature transmitters and system products
Språk:
Engelska
Version:
02/06/2023
Filstorlek:
6.7 MB
Filnamn:
PU01318T_04.23_EN_PECHOG_Booklet.pdf
Product family: Process RTD general purpose
Product root: TM121- Declaration number: HE_01246_01.20 Manufacturer specification: RoHS Additional information: China RoHS
Språk:
Kinesiska
Version:
06/03/2020
Filstorlek:
324.8 KB
Filnamn:
HE_01246_01.20 China RoHS TM121.pdf
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general
purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TS111-, TS212-, TT131-, TT151-, TT411-, TT412- Declaration number: HE_01494_01.21 Manufacturer specification: Food hygiene Additional information: BSE, TSE
Språk:
Engelska
Version:
27/07/2023
Filstorlek:
266 KB
Filnamn:
HE_00886_07_17.pdf
Product family: Process RTD general purpose
Product root: TM101-, TM111-, TM112-, TM121-, TM131-, TM151-, TM152- Declaration number: TM1X1 SUPPLIERS DOC Manufacturer specification: RoHS, Explosion protection, EMC Additional information: ACMA, Australia
Språk:
Engelska
Version:
12/04/2024
Filstorlek:
149.4 KB
Filnamn:
TM1x1 Suppliers Dec of Conformity_240412.pdf
Sök efter reservdelar efter nummer på ritningen
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Adapter M20x1.5 exter./M24x1.5 intern.VA
Cable gland NPT1/2, D4.5-8.5 IP68
Spare parts kit sealing TA30A/TA30D
Spare parts kit ring D21/di 10xgreen
Spare parts kit o-ring (silicon) 71x3
Plug M12 PA, M20, 316, IP67, NEMA6, -40...+105oC
Spare parts kit copper ring G1/2"
Spare parts kit copper ring G3/4"
Spare parts kit copper ring G1"
Spare parts kit copper ring M20x1.5
Spare parts kit gasket ring D21/d6 Viton
Spare parts kit gasket ring D21/d6 Neop.
Spare parts kit gasket ring D21/d3 Viton
Spare parts kit gasket ring D21/d3 Neop.
Term.block DIN B (42mm) 2 term. Spc 5 pc
Ritningsnummer
Orderkod
C
71111510
Term.block DIN B (42mm) 3 term. 5 pc
Term.block DIN B (42mm) 4 term. 5 pc
Term.block DIN B (42mm) 6 term. 5 pc
Spare Parts Kit Seal Insert TK40
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
Thermo-conductive paste FDA-conform 30g
Thermoconductive Paste HSC 340, 100g
Vi värdesätter din integritet
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .
Anpassa
Acceptera endast det väsentliga
Acceptera alla