Lastnosti na dlani
-
Accuracy
-50...75 °C: <0,5 K
(-58...167 °F: <0,9 °F)
75...150 °C: <0,65 K
(167...302 °F: <1,2 °F) -
Operating temperature range
-50...150 °C (-58...302 °F)
Področje uporabe
Cost efficiency, optimal use of space, reliable operation and easy commissioning indicate modern process measuring technology. The temperature switch completely fulfills these requirements in the Food & Beverage as well as in the Life Science industry. Designed for safe monitoring of process temperatures it can be selected between one or two switch outputs as well as one switch output and one standardized analog output. A variety of hygienic process connections leads to a flexible use.
Temperature switch for the monitoring, display and control of process temperatures in a range from -50 to +150 °C (-58 to +302 °F), optional for TTR35 with neck: -50 to +200 °C (-58 to +392 °F) . Thermophant T TTR35 - for hygienic applications.
Electronic versions:
One PNP switch output
Two PNP switch outputs
2 x PNP switch outputs or one PNP switch output and 4 to 20 mA output (active)
Prednosti
Integrated switching electronics for decentral and economic process monitoring and control
3A approved
Function control and information on-site thanks to LEDs and digital display
Long-term stable temperature sensor made of platinum (Pt100 class A as per IEC 60751)
High accuracy across the entire ambient temperature range and short response time
Operation and visualization also with PC and FieldCare or ReadWin 2000 configuration software
DESINA-compliant
Segment Fundamental
-
Enostavni produkti
- Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
-
Standardni produkti
- Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
-
Specialni produkti
- Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
Spremenljivo
FLEX izbira | Tehnična odličnost | Preprostost |
---|---|---|
Segment Fundamental Zadostite svojim osnovnim merilnim potrebam |
Tehnična odličnost
|
Preprostost
|
Segment Lean Obvladajte ključne procese na preprost način |
Tehnična odličnost
|
Preprostost
|
Segment Extended Optimirajte procese z inovativnimi tehnologijami |
Tehnična odličnost
|
Preprostost
|
Segment Xpert Imejte pod nadzorom najzahtevnejše aplikacije |
Tehnična odličnost
|
Preprostost
Spremenljivo |
-
-
Tehnične informacije (TI)
Thermophant T TTR31, TTR35
Temperature switch for safe measurement, monitoring and control of
process temperaturesEN SL 14/10/202004/10/201827/10/201522/05/201415/06/2009Jezik:
angleščina
Verzija:
14/10/2020
Velikost datoteke:
977.5 KB
Ime datoteke:
TI00105REN_1620.pdf
-
-
-
Tehnične informacije (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SL 25/03/202415/09/202328/10/202130/07/202119/06/2020Jezik:
angleščina
Verzija:
25/03/2024
Velikost datoteke:
1.1 MB
Ime datoteke:
TI00426FEN_2524.pdf
-
-
-
Navodila za uporabo (BA)
Thermophant T TTR31, TTR35
Temperaturno stikalo
EN SL 15/10/202026/09/201810/08/201628/05/201401/06/2009Jezik:
slovenščina
Verzija:
15/10/2020
Velikost datoteke:
1 MB
Ime datoteke:
BA00229RSL_1620-00.pdf
-
-
-
Navodila za uporabo (BA)
Temperature switch Thermophant T TTR31, TTR35 device release: 01.01. - 01.02.
Temperature switch for the safe measurement, monitoring and control of
process temperaturesEN SL 03/02/2005Jezik:
angleščina
Verzija:
03/02/2005
Velikost datoteke:
1.4 MB
Ime datoteke:
Ba201ren.pdf
-
-
-
Navodila za uporabo (BA)
ReadWin® Quick Setup
Operating Manual
ReadWin® Quick Setup Temperature
PC SoftwareEN SL 02/02/2005Jezik:
angleščina
Verzija:
02/02/2005
Velikost datoteke:
883.5 KB
Ime datoteke:
Ba213ra2.pdf
-
-
-
Kratka navodila (KA)
Temperature Switch Thermophant T TTR31, TTR35 device release: 01.00. - 01.01.
Temperature switch for the safe measurement, monitoring and control of
process temperaturesEN SL 08/10/200417/05/2004Jezik:
angleščina
Verzija:
08/10/2004
Velikost datoteke:
1.3 MB
Ime datoteke:
Ka174ren.pdf
-
-
-
Posebna dokumentacija (SD)
Device viewer
Technical documentation in other languages
Jezik:
angleščina
Verzija:
14/07/2021
Velikost datoteke:
478.5 KB
Ime datoteke:
SD02429R09EN_0121.pdf
-
-
-
Posebna dokumentacija (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Jezik:
angleščina
Verzija:
15/09/2023
Velikost datoteke:
800.3 KB
Ime datoteke:
SD03119TEN_0123-00.pdf
-
-
-
Področja dejavnosti (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Jezik:
nemščina
Verzija:
17/05/2023
Velikost datoteke:
17.9 MB
Ime datoteke:
FA00006Tde_2223_online.pdf
-
-
-
Področja dejavnosti (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Jezik:
angleščina
Verzija:
17/05/2023
Velikost datoteke:
18 MB
Ime datoteke:
FA00006Ten_2223_online.pdf
-