Lastnosti na dlani
-
Process temperature
-40°C ... 150°C
(-40°F ... 300°F) -
Process pressure / max. overpressure limit
Vacuum ... 25 bar
(Vacuum ... 360 psi) -
Min. density of medium
200 g/l
Področje uporabe
Soliphant FTM20 is a point level switch for applications with fine-grained or coarse-grained, non-fluidized bulk solids. The various designs means the device has a wide range of applications. Certificates are also available for use in dust and hazardous areas.
Point level switch in compact design with stainless steel housing.
Process connections: Threads
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
International explosion protection certificates, marine approvals
Prednosti
Operational safety, reliability and universal applicability through use of the tuning fork measuring principle
Measurement is unaffected by conductivity, build-up, turbulence, flows or air bubbles
Simple and fast commissioning, no calibration required
No mechanically moved parts, free of maintenance
Safe function due to self-monitoring (active frequency monitoring of the fork)
Easy recurring function test via test magnet
Suitable for constricted space due to compact design
Videoposnetki
Segment Fundamental
-
Enostavni produkti
- Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
-
Standardni produkti
- Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
-
Specialni produkti
- Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
Spremenljivo
FLEX izbira | Tehnična odličnost | Preprostost |
---|---|---|
Segment Fundamental Zadostite svojim osnovnim merilnim potrebam |
Tehnična odličnost
|
Preprostost
|
Segment Lean Obvladajte ključne procese na preprost način |
Tehnična odličnost
|
Preprostost
|
Segment Extended Optimirajte procese z inovativnimi tehnologijami |
Tehnična odličnost
|
Preprostost
|
Segment Xpert Imejte pod nadzorom najzahtevnejše aplikacije |
Tehnična odličnost
|
Preprostost
Spremenljivo |
Predhodnik
-
-
Kratka navodila (KA)
Exchange of electronic insert on Soliphant T FTM20, FTM21
Angleška različica - 05/2021
Exchange of electronic insert on Soliphant T FTM20, FTM21
EN SL 19/05/2021Jezik:
angleščina
Verzija:
19/05/2021
Velikost datoteke:
177.3 KB
Ime datoteke:
KA00621FA2_0909.pdf
-
-
-
Tehnične informacije (TI)
Soliphant T FTM20, FTM21 Technical Information
Angleška različica - 08/2018
Robust point level switch for bulk solids, also for dust incendive hazard areas
EN SL 31/08/201808/01/201813/07/201708/12/201609/04/2008Jezik:
angleščina
Verzija:
31/08/2018
Velikost datoteke:
2.1 MB
Ime datoteke:
TI00389FEN_1618.pdf
-
-
-
Tehnične informacije (TI)
Soliphant T FTM20, FTM21 Technical Information
Robust point level switch for bulk solids,
also for dust incendive hazard areasEN SL 31/08/201808/01/201813/07/201708/12/201609/04/2008Jezik:
angleščina
Verzija:
31/08/2018
Velikost datoteke:
2.1 MB
Ime datoteke:
TI00389FEN_1618.pdf
-
-
-
Kratka navodila (KA)
Exchange of electronic insert on Soliphant T FTM20, FTM21
Exchange of electronic insert on Soliphant T FTM20, FTM21
EN SL 19/05/2021Jezik:
angleščina
Verzija:
19/05/2021
Velikost datoteke:
177.3 KB
Ime datoteke:
KA00621FA2_0909.pdf
-
-
-
Kratka navodila (KA)
Operating Instructions Soliphant T FTM20, FTM21
Robust point level switch for bulk solids,
also for dust incendive hazard areasEN SL 08/01/201813/07/201708/12/201630/09/2004Jezik:
angleščina
Verzija:
08/01/2018
Velikost datoteke:
1.2 MB
Ime datoteke:
KA00227FA6_1518.pdf
-
-
-
Ex varnostna navodila (XA)
Soliphant T FTM20, FTM21
ATEX, IECEx:
Ex ta/tb IIIC Da/DbEN SL 02/08/202113/04/201614/03/201301/11/201101/08/2004Jezik:
slovenščina
Verzija:
02/08/2021
Velikost datoteke:
407.3 KB
Ime datoteke:
XA00300FSL_1621.pdf
-
-
-
Ex varnostna navodila (XA)
Soliphant T FTM20, FTM21
Ex ta/tc IIIC T170 °C Da/Dc
EN SL 11/12/202005/10/2017Jezik:
angleščina
Verzija:
11/12/2020
Velikost datoteke:
311.3 KB
Ime datoteke:
XA01681FEN_0220.pdf
-
-
-
Ex varnostna navodila (XA)
Soliphant T FTM20, FTM21
Ex ta IIIC T170°C Da X and Ex tc IIIC T170°C Dc X
EN SL 25/05/202030/07/2018Jezik:
angleščina
Verzija:
25/05/2020
Velikost datoteke:
115.4 KB
Ime datoteke:
XA01420FEN_0220.pdf
-
-
-
Ex varnostna navodila (XA)
Soliphant T FTM20, FTM21
II 1/2 D Ex ta/tb IIIC Da/Db
Jezik:
angleščina
Verzija:
16/09/2021
Velikost datoteke:
396 KB
Ime datoteke:
XA02703FEN_0121-00.pdf
-
-
-
Ex varnostna navodila (XA)
Soliphant T FTM20, FTM21
Ex ta/tb IIIC T135°C Da/Db
EN SL 04/08/202222/01/201816/04/201301/02/2008Jezik:
angleščina
Verzija:
04/08/2022
Velikost datoteke:
505.7 KB
Ime datoteke:
XA00434FEN_1522-00.pdf
-
-
-
Ex varnostna navodila (XA)
Safety Instructions Soliphant T FTM20, FTM21
Ex ta/tc IIIC T170°C Da/Db
IECEx KEM07.0043EN SL 14/03/201301/10/200701/04/2007Jezik:
angleščina
Verzija:
14/03/2013
Velikost datoteke:
134.2 KB
Ime datoteke:
XA00424FA3_1313.pdf
-
-
-
Področja dejavnosti (FA)
Level measurement
Product overview for applications in liquids and bulk solids
Jezik:
angleščina
Verzija:
14/10/2022
Velikost datoteke:
10.5 MB
Ime datoteke:
FA00001F00EN2522.pdf
-