Lastnosti na dlani
-
Accuracy
0.3%
-
Process temperature
-40…+100°C
(-40…+212°F) -
Pressure measuring range
400 mbar…+400 bar
(6...+6000psi) -
Measuring cell
+400 mbar…+400 bar
(+6 psi...+6000 psi)
Področje uporabe
The Cerabar PMP21 is a price-attractive and very compact pressure transmitter. It features a piezo-resistive sensor and is able to measure absolute or gauge pressure from 400mbar up to 400bar. The PMP21 is designed to withstand the harsh conditions in the process industry with ingress protection grades up to IP 68 and high quality materials like 316L. It can be used in most areas as it offers various certifications like hazardous area or marine certificates.
Pressure transducer with piezo-resistive metal sensor to measure absolute or gauge pressure in gases or liquids.
Process connections: Threads
Process temperature: -40 to +100°C (-40 to +212°F)
Process pressure: 400mbar to +400bar (6 to 6,000psi)
Accuracy: ±0.3% of span
International explosion protection certificates, marine approvals
Prednosti
Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges
High reference accuracy of 0.3% together with high long- term stability and repeatability ensures a high quality of process monitoring
Enhanced process availability is underpinned by the stringent use of 316L material and the possibility of a submersible version with IP68 ingress protection rating
The need for documentation and traceability as well as safety in the plant can be supported by PMP21 as it ensures the compliance to various hazardous area and marine certifications and features optional EN10204 3.1 material certificates
Videoposnetki
Segment Fundamental
-
Enostavni produkti
- Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
-
Standardni produkti
- Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
-
Specialni produkti
- Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
Spremenljivo
FLEX izbira | Tehnična odličnost | Preprostost |
---|---|---|
Segment Fundamental Zadostite svojim osnovnim merilnim potrebam |
Tehnična odličnost
|
Preprostost
|
Segment Lean Obvladajte ključne procese na preprost način |
Tehnična odličnost
|
Preprostost
|
Segment Extended Optimirajte procese z inovativnimi tehnologijami |
Tehnična odličnost
|
Preprostost
|
Segment Xpert Imejte pod nadzorom najzahtevnejše aplikacije |
Tehnična odličnost
|
Preprostost
Spremenljivo |
Predhodnik
-
-
Tehnične informacije (TI)
Cerabar PMC11, PMC21, PMP11, PMP21
Angleška različica - 04/2021
Process pressure measurement
EN SL 01/04/202118/05/201831/03/201730/09/201630/06/2016Jezik:
angleščina
Verzija:
01/04/2021
Velikost datoteke:
1.1 MB
Ime datoteke:
TI01133PEN_0721.pdf
-
-
-
Izjava proizvajalca
Product family: Cerabar
Angleška različica - 10/2019
Product root: PMC21-, PMP21- Declaration number: HE_01206_01.19 Manufacturer specification: Explosion protection
Jezik:
angleščina
Verzija:
29/10/2019
Velikost datoteke:
313.8 KB
Ime datoteke:
HE_01206_01.19 Cerabar PMC21_PMP21 ATEX II 3G_M12 plug with cable_protection cover.pdf
-
-
-
Tehnične informacije (TI)
TI Cerabar PMP21 IO-Link
Process pressure measurement
EN SL 31/07/2023Jezik:
angleščina
Verzija:
31/07/2023
Velikost datoteke:
856.7 KB
Ime datoteke:
TI01723PEN_0123-00.pdf
-
-
-
Tehnične informacije (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN SL 15/09/202328/10/202130/07/202119/06/202008/11/2019Jezik:
angleščina
Verzija:
15/09/2023
Velikost datoteke:
2.9 MB
Ime datoteke:
TI00426FEN_2423.pdf
-
-
-
Tehnične informacije (TI)
Cerabar PMC11, PMC21, PMP11, PMP21
Process pressure measurement
EN SL 01/04/202118/05/201831/03/201730/09/201630/06/2016Jezik:
angleščina
Verzija:
01/04/2021
Velikost datoteke:
1.1 MB
Ime datoteke:
TI01133PEN_0721.pdf
-
-
-
Navodila za uporabo (BA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Process pressure measurement
EN SL 01/04/202118/05/201831/03/201730/09/201630/06/2016Jezik:
angleščina
Verzija:
01/04/2021
Velikost datoteke:
1.2 MB
Ime datoteke:
BA01271PEN_0721.pdf
-
-
-
Navodila za uporabo (BA)
BA Cerabar PMP21 IO-Link
Process pressure measurement
EN SL 31/07/2023Jezik:
angleščina
Verzija:
31/07/2023
Velikost datoteke:
983.5 KB
Ime datoteke:
BA02298PEN_0123-00.pdf
-
-
-
Kratka navodila (KA)
KA Cerabar PMP21 IO-Link
Meritve procesnega tlaka
EN SL 01/05/2023Jezik:
slovenščina
Verzija:
01/05/2023
Velikost datoteke:
321.2 KB
Ime datoteke:
KA01647PSL_0123-00.pdf
-
-
-
Kratka navodila (KA)
KA Cerabar PMP21
Meritve procesnega tlaka
EN SL 01/05/202311/04/2023Jezik:
slovenščina
Verzija:
01/05/2023
Velikost datoteke:
329.6 KB
Ime datoteke:
KA01604PSL_0223-00.pdf
-
-
-
Kratka navodila (KA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Meritve procesnega tlaka
EN SL 01/04/202131/03/202118/05/201831/03/201730/09/2016Jezik:
slovenščina
Verzija:
31/03/2021
Velikost datoteke:
770.4 KB
Ime datoteke:
KA01164PSL_0721.pdf
-
-
-
Navodila za vgradnjo (EA)
Sealing kit Installation Instruction
Cerabar
EN SL 08/08/201623/07/201507/04/2015Jezik:
angleščina
Verzija:
08/08/2016
Velikost datoteke:
205.3 KB
Ime datoteke:
EA01128PA2_0316.pdf
-
-
-
Ex varnostna navodila (XA)
Cerabar PMC21, PMP21, PMP23
Ex ia IIC T4 Ga/Gb
Ex ia IIC T4 GbEN SL 23/11/202028/06/2016Jezik:
angleščina
Verzija:
23/11/2020
Velikost datoteke:
408.2 KB
Ime datoteke:
XA01363PEN_0220.pdf
-