Poskusite iskati po ključnih besedah, šifri izdelka ali številki naročila ali serijski številki, npr. „CM442“ ali „tehnične informacije“
Za začetek iskanja vnesite vsaj dva znaka.
  • Zgodovina
Cerabar PMP11

Gauge pressure
Cerabar PMP11

Cost-effective pressure transducer with metal sensor for measurement in gases or liquids

PMP11
Please Wait (spinning wheel)
Nalaganje cene
Cene trenutno niso na voljo
Price on request
from CHF ??.-

Lastnosti na dlani

  • Accuracy

    0.5%

  • Process temperature

    -25…+85°C
    (-13…+185°F)

  • Pressure measuring range

    400 mbar...+40 bar
    (6 psi...+600 psi)

  • Measuring cell

    400 mbar...+40 bar
    (6 psi...+600 psi)

Področje uporabe

The Cerabar PMP11 is the most price-attractive compact pressure transmitter in its segment. It features a piezo-resistive sensor and is able to measure gauge pressure from 400mbar up to 40bar. The PMP11 is designed to withstand the conditions in the process industry with the use of high quality materials like 316L. It can be used for standard applications in the process industry.

Pressure transducer with fully welded metal sensor to measure gauge pressure in gases or liquids.

  • Process connections: Threads

  • Process temperature: -25 to +85°C (-13 to +185°F)

  • Process pressure: 400mbar to +40bar (6 to 600psi)

  • Accuracy: ±0.5% of span

Prednosti

  • Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges

  • Reference accuracy of 0.5% together with high long- term stability and repeatability ensures a high quality of process monitoring in standard processes

  • Long process availability is underpinned by the stringent use of 316L material and the 100% test coverage during production

Videoposnetki

Segment Fundamental

  • Enostavni produkti

  • Lahka izbira, vgradnja in uporaba

Tehnična odličnost

Preprostost

FLEX: Fundamental ©Endress+Hauser
  • Enostavni produkti

  • Lahka izbira, vgradnja in uporaba

Tehnična odličnost

Preprostost

  • Standardni produkti

  • Zanesljivi, robustni, nezahtevni za vzdrževanje

Tehnična odličnost

Preprostost

  • Vrhunski produkti

  • Visoko funkcionalni in praktični

Tehnična odličnost

Preprostost

  • Specialni produkti

  • Zasnovani za posebej zahtevne aplikacije

Tehnična odličnost

Preprostost

Spremenljivo

FLEX izbira Tehnična odličnost Preprostost
  • F
  • L
  • E
  • X

Segment Fundamental

Zadostite svojim osnovnim merilnim potrebam

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Lean

Obvladajte ključne procese na preprost način

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Extended

Optimirajte procese z inovativnimi tehnologijami

Tehnična odličnost
Preprostost
  • F
  • L
  • E
  • X

Segment Xpert

Imejte pod nadzorom najzahtevnejše aplikacije

Tehnična odličnost
Preprostost

Spremenljivo

Please Wait (spinning wheel) Loading alternative products