©Endress+Hauser
Lastnosti na dlani
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 100 s depending on configuration
Max. process pressure (static)
depending on the configuration
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on request
Področje uporabe
RTD or TC assembly characterized by basic sensor technology, application in non-hazardous areas, standard extension neck, low-cost unit. The devices are available with optional Bluetooth®-enabled head transmitters with 4 to 20 mA output or HART® communication, providing enhanced measurement accuracy and reliability compared to directly wired sensors.
Universal range of application
Application in non-hazardous areas
Measuring range: –50 to +650 °C (–58 to +1202 °F)
Pressure range up to 50 bar (725 psi)
Degree of protection: up to IP 68
Prednosti
Economical, reliable measurement
User-friendly from product selection to maintenance
Wide range of process connections
Easy and safe device setup and service using Bluetooth® communication
Segment Fundamental
Enostavni produkti
Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
©Endress+Hauser
Enostavni produkti
Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
Standardni produkti
Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
Vrhunski produkti
Visoko funkcionalni in praktični
Tehnična odličnost
Preprostost
Specialni produkti
Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
FLEX izbira
Tehnična odličnost
Preprostost
Segment Fundamental
Zadostite svojim osnovnim merilnim potrebam
Tehnična odličnost
Preprostost
Segment Lean
Obvladajte ključne procese na preprost način
Tehnična odličnost
Preprostost
Segment Extended
Optimirajte procese z inovativnimi tehnologijami
Tehnična odličnost
Preprostost
Segment Xpert
Imejte pod nadzorom najzahtevnejše aplikacije
Tehnična odličnost
Preprostost
Loading alternative products
Zgodbe o uspehu
Self-calibrating thermometers in hygienic processes
This white paper explains how self-calibrating thermometers can be used in hygienic process engineering. It details theory and practice as well as application examples. Learn more!
Preberi celotno zgodbo
Medical autoclaves
New sensor technology automates recalibrations to reduce risk in batch sterilization. Learn More!
Preberi celotno zgodbo
Merilni princip
Resistance Temperature Detector
Characteristic / Application
metric style modular temperature assembly universal range of application with neck incl. thermowell / protection tube (metal)
Thermowell / protection tube
welded protection tube or to be used with thermowell
Outer diameter protection tube / Insert
Thermowell: 9x1,25 mm 11x2 mm
Max. immersion length on request
Material protection tube/ thermowell
Process connection
Thread: G1/2" NPT1/2" M20x1.5, M27x2, M33x2 Compression fitting: NPT1/2", G1/2", G1" Flansche: DN25 DN40 B1 ASME 1" 150 RF ASME 1" 300 RF ASME 1 1/2" 150 RF ASME 2" 150 RF ASME 2" 300 RF
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. process pressure (static)
depending on the configuration
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 100 s depending on configuration
Integration head transmitter
Največkrat preneseno
Modularni termometri
Navodila za uporabo
Slovenska različica - 08/2018
Univerzalni modularni termometri z merilnim vložkom RTD ali TC za
industrijsko uporabo
EN
SL
BG CS DA DE EL ES ET FI FR HR HU ID IT JA KO LT LV NL NO PL PT RO RU SK SV TH TR ZH
31/08/2018
Jezik:
slovenščina
Verzija:
31/08/2018
Velikost datoteke:
590.3 KB
Ime datoteke:
BA01915TSL_0118.pdf
Dokumenti 17
Thermometer with RTD or TC insert complete with protection tube manufactured from pipe or tube material
EN
SL
nemščina španščina French italijanščina japonščina poljščina portugalščina ruščina kitajščina
15/06/2022
31/03/2021
15/04/2019
Jezik:
angleščina
Verzija:
15/06/2022
Velikost datoteke:
2 MB
Ime datoteke:
TI01455TEN_0322-00.pdf
Modularni termometri
Navodila za uporabo
Univerzalni modularni termometri z merilnim vložkom RTD ali TC za industrijsko uporabo
EN
SL
bolgarščina češčina danščina nemščina grščina španščina estonščina finščina French hrvaščina madžarščina indonezijščina italijanščina japonščina korejščina Lithuanian Latvian nizozemščina norveščina poljščina portugalščina romunščina ruščina slovaščina švedščina tajščina turščina kitajščina
31/08/2018
Jezik:
slovenščina
Verzija:
31/08/2018
Velikost datoteke:
590.3 KB
Ime datoteke:
BA01915TSL_0118.pdf
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411,
TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
EN
SL
kitajščina
31/07/2020
Jezik:
angleščina
Verzija:
31/07/2020
Velikost datoteke:
173.5 KB
Ime datoteke:
XA02111TEN_0120.pdf
Automatic identification of physical objects
EN
SL
nemščina
10/05/2023
03/12/2021
01/11/2021
Jezik:
angleščina
Verzija:
10/05/2023
Velikost datoteke:
649 KB
Ime datoteke:
SD02817TEN_0323-00.pdf
Technical documentation in other languages
Jezik:
angleščina
Verzija:
14/07/2021
Velikost datoteke:
478.5 KB
Ime datoteke:
SD02429R09EN_0121.pdf
Temperatur und Systemprodukte für
Kraftwerke & Energie, Chemie und Öl & Gas
Temperatur und Systemprodukte für Kraftwerke & Energie, Chemie und Öl & Gas Enthält iTHERM ModuLine, iTHERM MultiSens, iTEMP Temperaturtransmitters, Systemprodukte
Jezik:
nemščina
Verzija:
02/06/2023
Velikost datoteke:
6.7 MB
Ime datoteke:
PU01318T_04.23_DE_PECHOG_Booklet.pdf
Temperature and system products for
Power & Energy, Chemical and Oil & Gas
including iTHERM ModuLine,
iTHERM MultiSens,
iTEMP temperature
Transmitters, system products
Temperature and system products for Power & Energy, Chemical and Oil & Gas including innovative iTHERM ModuLine, iTHERM MultiSens temperature assemblies, iTEMP temperature transmitters and system products
Jezik:
angleščina
Verzija:
02/06/2023
Velikost datoteke:
6.7 MB
Ime datoteke:
PU01318T_04.23_EN_PECHOG_Booklet.pdf
Product family: Process RTD general purpose
Product root: TM121- Declaration number: HE_01246_01.20 Manufacturer specification: RoHS Additional information: China RoHS
Jezik:
kitajščina
Verzija:
06/03/2020
Velikost datoteke:
324.8 KB
Ime datoteke:
HE_01246_01.20 China RoHS TM121.pdf
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general
purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TS111-, TS212-, TT131-, TT151-, TT411-, TT412- Declaration number: HE_01494_01.21 Manufacturer specification: Food hygiene Additional information: BSE, TSE
Jezik:
angleščina
Verzija:
27/07/2023
Velikost datoteke:
266 KB
Ime datoteke:
HE_00886_07_17.pdf
Product family: Process RTD general purpose
Product root: TM101-, TM111-, TM112-, TM121-, TM131-, TM151-, TM152- Declaration number: TM1X1 SUPPLIERS DOC Manufacturer specification: RoHS, Explosion protection, EMC Additional information: ACMA, Australia
Jezik:
angleščina
Verzija:
12/04/2024
Velikost datoteke:
149.4 KB
Ime datoteke:
TM1x1 Suppliers Dec of Conformity_240412.pdf
Iskanje nadomestnih delov po številki iz risbe
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Adapter M20x1.5 exter./M24x1.5 intern.VA
Cable gland NPT1/2, D4.5-8.5 IP68
Spare parts kit sealing TA30A/TA30D
Spare parts kit ring D21/di 10xgreen
Spare parts kit o-ring (silicon) 71x3
Kataloška koda
XPT0002-D3
Plug M12 PA, M20, 316, IP67, NEMA6, -40...+105oC
Kataloška koda
XPT0002-DC
Spare parts kit copper ring G1/2"
Spare parts kit copper ring G3/4"
Spare parts kit copper ring G1"
Spare parts kit copper ring M20x1.5
Spare parts kit gasket ring D21/d6 Viton
Spare parts kit gasket ring D21/d6 Neop.
Spare parts kit gasket ring D21/d3 Viton
Spare parts kit gasket ring D21/d3 Neop.
Term.block DIN B (42mm) 2 term. Spc 5 pc
Številka risbe
Kataloška koda
C
71111510
Term.block DIN B (42mm) 3 term. 5 pc
Term.block DIN B (42mm) 4 term. 5 pc
Term.block DIN B (42mm) 6 term. 5 pc
Spare Parts Kit Seal Insert TK40
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
Thermo-conductive paste FDA-conform 30g
Thermoconductive Paste HSC 340, 100g
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .
Prilagodi
Sprejmi samo bistveno
Sprejmi vse