©Endress+Hauser
Lastnosti na dlani
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 17 s depending on configuration
Max. process pressure (static)
depending on the configuration
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on request
Področje uporabe
Basic thermometers offer reliable temperature measurement performance with basic sensor technology, a standard extension neck and a fixed, non-replaceable insert for use in non-hazardous areas. The devices are available with optional Bluetooth®-enabled head transmitters with 4 to 20 mA output or HART® communication, providing enhanced measurement accuracy and reliability compared to directly wired sensors.
Wide range of applications
Measuring range: -50 to +650 °C (-58 to +1202 °F)
Pressure range: up to 50 bar (725 psi)
Protection class: up to IP68
For use in non-hazardous areas
Prednosti
Excellent value for money and fast global delivery
User-friendly product selection, smart design for easy maintenance
Wide range of process connections
Bluetooth® connectivity (optional)
Segment Fundamental
Enostavni produkti
Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
©Endress+Hauser
Enostavni produkti
Lahka izbira, vgradnja in uporaba
Tehnična odličnost
Preprostost
Standardni produkti
Zanesljivi, robustni, nezahtevni za vzdrževanje
Tehnična odličnost
Preprostost
Vrhunski produkti
Visoko funkcionalni in praktični
Tehnična odličnost
Preprostost
Specialni produkti
Zasnovani za posebej zahtevne aplikacije
Tehnična odličnost
Preprostost
FLEX izbira
Tehnična odličnost
Preprostost
Segment Fundamental
Zadostite svojim osnovnim merilnim potrebam
Tehnična odličnost
Preprostost
Segment Lean
Obvladajte ključne procese na preprost način
Tehnična odličnost
Preprostost
Segment Extended
Optimirajte procese z inovativnimi tehnologijami
Tehnična odličnost
Preprostost
Segment Xpert
Imejte pod nadzorom najzahtevnejše aplikacije
Tehnična odličnost
Preprostost
Loading alternative products
Merilni princip
Resistance Temperature Detector
Characteristic / Application
Basic technologie metric style universal range of application direct process contact
Thermowell / protection tube
without, direct process contact
Outer diameter protection tube / Insert
Max. immersion length on request
Material protection tube/ thermowell
Insert Material: 316L (1.4404) Alloy 600 (2.4816)
Process connection
Thread: G1/2", G1/4" NPT1/2" M18x1.5, M20x1.5 Cap-nut: G1/2", G3/4" Compression fitting, also spring load: NPT1/2", G1/2"
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. process pressure (static)
depending on the configuration
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 17 s depending on configuration
Integration head transmitter
Največkrat preneseno
iTHERM ModuLine TM101
Angleška različica - 06/2022
RTD or thermocouple temperature probe for direct installation in various
industrial applications
EN
SL
DE ES FR IT JA PL PT RU ZH
15/06/2022
20/01/2021
15/03/2019
Jezik:
angleščina
Verzija:
15/06/2022
Velikost datoteke:
2.2 MB
Ime datoteke:
TI01446TEN_0322-00.pdf
Modularni termometri
Navodila za uporabo
Slovenska različica - 08/2018
Univerzalni modularni termometri z merilnim vložkom RTD ali TC za
industrijsko uporabo
EN
SL
BG CS DA DE EL ES ET FI FR HR HU ID IT JA KO LT LV NL NO PL PT RO RU SK SV TH TR ZH
31/08/2018
Jezik:
slovenščina
Verzija:
31/08/2018
Velikost datoteke:
590.3 KB
Ime datoteke:
BA01915TSL_0118.pdf
Dokumenti 18
RTD or thermocouple temperature probe for direct installation in various industrial applications
EN
SL
nemščina španščina French italijanščina japonščina poljščina portugalščina ruščina kitajščina
15/06/2022
20/01/2021
15/03/2019
Jezik:
angleščina
Verzija:
15/06/2022
Velikost datoteke:
2.2 MB
Ime datoteke:
TI01446TEN_0322-00.pdf
Modularni termometri
Navodila za uporabo
Univerzalni modularni termometri z merilnim vložkom RTD ali TC za industrijsko uporabo
EN
SL
bolgarščina češčina danščina nemščina grščina španščina estonščina finščina French hrvaščina madžarščina indonezijščina italijanščina japonščina korejščina Lithuanian Latvian nizozemščina norveščina poljščina portugalščina romunščina ruščina slovaščina švedščina tajščina turščina kitajščina
31/08/2018
Jezik:
slovenščina
Verzija:
31/08/2018
Velikost datoteke:
590.3 KB
Ime datoteke:
BA01915TSL_0118.pdf
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411,
TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
EN
SL
kitajščina
31/07/2020
Jezik:
angleščina
Verzija:
31/07/2020
Velikost datoteke:
173.5 KB
Ime datoteke:
XA02111TEN_0120.pdf
Automatic identification of physical objects
EN
SL
nemščina
10/05/2023
03/12/2021
01/11/2021
Jezik:
angleščina
Verzija:
10/05/2023
Velikost datoteke:
649 KB
Ime datoteke:
SD02817TEN_0323-00.pdf
Technical documentation in other languages
Jezik:
angleščina
Verzija:
14/07/2021
Velikost datoteke:
478.5 KB
Ime datoteke:
SD02429R09EN_0121.pdf
Temperatur und Systemprodukte für
Kraftwerke & Energie, Chemie und Öl & Gas
Temperatur und Systemprodukte für Kraftwerke & Energie, Chemie und Öl & Gas Enthält iTHERM ModuLine, iTHERM MultiSens, iTEMP Temperaturtransmitters, Systemprodukte
Jezik:
nemščina
Verzija:
02/06/2023
Velikost datoteke:
6.7 MB
Ime datoteke:
PU01318T_04.23_DE_PECHOG_Booklet.pdf
Komplettangebot für die Lebensmittel- und Getränke- sowie die Life-Sciences-Industrie
Jezik:
nemščina
Verzija:
12/09/2022
Velikost datoteke:
3.3 MB
Ime datoteke:
PU01305T_09_DE_03.22_online.pdf
Temperature and system products for
Power & Energy, Chemical and Oil & Gas
including iTHERM ModuLine,
iTHERM MultiSens,
iTEMP temperature
Transmitters, system products
Temperature and system products for Power & Energy, Chemical and Oil & Gas including innovative iTHERM ModuLine, iTHERM MultiSens temperature assemblies, iTEMP temperature transmitters and system products
Jezik:
angleščina
Verzija:
02/06/2023
Velikost datoteke:
6.7 MB
Ime datoteke:
PU01318T_04.23_EN_PECHOG_Booklet.pdf
Product family: Process RTD general purpose
Product root: TM101- Declaration number: HE_01244_01.20 Manufacturer specification: RoHS Additional information: China RoHS
Jezik:
kitajščina
Verzija:
01/01/2020
Velikost datoteke:
324.2 KB
Ime datoteke:
HE_01244_01.20 China RoHS TM101.pdf
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general
purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TS111-, TS212-, TT131-, TT151-, TT411-, TT412- Declaration number: HE_01494_01.21 Manufacturer specification: Food hygiene Additional information: BSE, TSE
Jezik:
angleščina
Verzija:
27/07/2023
Velikost datoteke:
266 KB
Ime datoteke:
HE_00886_07_17.pdf
Iskanje nadomestnih delov po številki iz risbe
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Spare parts kit sealing TA30A/TA30D
Spare parts kit copper ring G1/2"
Spare parts kit copper ring G3/4"
Spare parts kit copper ring M20x1.5
Spare parts kit ring D21/di 10xgreen
Spare parts kit o-ring (silicon) 71x3
Spare parts kit copper ring M18
Spare parts kit compr.fitt. spring G1/2
Spare parts kit copper ring M14x1.5
Spare parts kit gasket ring D21/d6 Viton
Spare parts kit gasket ring D21/d6 Neop.
Spare parts kit gasket ring D21/d3 Viton
Spare parts kit gasket ring D21/d3 Neop.
Spare part set for TMT181/187/188/182
Fixing kit cpl.TMT8x/7x (european)
iTEMP TMT180, Head Transmitter Pt100
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
Cenimo vašo zasebnost
Uporabljamo piškotke, da bi lahko izboljšali vašo izkušnjo med brskanjem, zbirali statistične podatke za izboljšanje delovanja spletnega mesta in zagotavljali prilagojene oglase ali vsebine.
Z izbiro "Sprejmi vse" se strinjate z našo uporabo piškotkov.
Za podrobnosti si oglejte naš Pravilnik o piškotkih .
Prilagodi
Sprejmi samo bistveno
Sprejmi vse