Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Prosonic FMU30 - Ultrasonic measurement

Ultrasonic measurement
Time-of-Flight
Prosonic FMU30

Cost effective all-round instrument for level applications in liquids and bulk solids

FMU30
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Accuracy

    +/- 3 mm or +/- 0.2 % of set measuring range

  • Process temperature

    -20 °C...+60 °C
    (-4 °F...+140 °F)

  • Process pressure / max. overpressure limit

    0.7 bar...3 bar abs
    (10 psi ...44 psi)

  • Max. measurement distance

    Sensor 1-1/2": 2 m (6.6 ft)
    Sensor 2": 3.5 m (11 ft)

  • Main wetted parts

    PP/EPDM

Field of application

The range of applications extends from monitoring levels in sewage treatment plants and process water tanks to applications for loading, storage and buffer tanks. FMU30 ultrasonic sensor offers proven software algorithms and all warning and alarm messages are shown on the four-line plain text display and guarantee fast remedy of problems. The envelope curve can also be shown on the display. As the analysis results are displayed directly on-site, this ensures quick and accurate error diagnostics.

Two-wire instrument for continuous non-contact level and flow measurement.

  • Process connection: Thread

  • Temperature: -20 to +60°C (-4 to +140°F)

  • Pressure: +0.7 to +3bar (+10 to +44psi)

  • Maximum measuring distance:
    Sensor 1½" for liquids 5m (16ft) and for bulk solids 2m (6.6ft),
    Sensor 2" for liquids 8m (26ft)and for bulk solids 3.5m (11ft)

  • Blocking distance:
    Sensor 1½" 0.25m (0.8ft),
    Sensor 2" 0.35m (1.15ft)

  • International explosion protection certificates

Benefits

  • Quick and simple commissioning via menu-guided onsite operation with four-line plain text display, 7 languages selectable

  • Envelope curves on the on-site display for simple diagnosis

  • Linearization function (up to 32 points) for conversion of the measured value into any unit of length, volume or flow rate

  • Non-contact measurement method minimizes service requirements

  • Installation possible from thread G 1½ or 1½ NPT upwards

  • Integrated temperature sensor for automatic correction of the temperature dependent sound velocity

Videos

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Predecessor

Welcome to Endress+Hauser!

Please select your market / region