Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Pt100 temperature sensor - iTHERM CompactLine TM311

iTHERM CompactLine TM311 - Pt100 temperature sensor

Compact, accurate and fast RTD sensor with IO-Link for sterile applications

TM311
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Accuracy

    class A acc. to IEC 60751

  • Response time

    t50 = 1 s
    t90 = 1.5 s

  • Max. process pressure (static)

    at 20 °C: 50 bar (725 psi)

  • Operating temperature range

    PT 100:
    -50 °C ...200 °C
    (-58 °F ...392 °F)

  • Max. immersion length on request

    up to 600,00 mm (23,62'')

Field of application

iTHERM CompactLine TM311 sanitary thermometer provides accurate and fast process temperature measurements in hygienic and aseptic applications. Its temperature sensor offers a 4-wire connection or feeds into a smart temperature transmitter with 4 to 20 mA, IO-Link (auto-detect) or switch output. Featuring TipSens technology, the RTD (Pt100; Class A) delivers response times as low as 1.5 s (t90) for optimum process control. This versatile device is a great choice to drive plant standardization.

  • Developed for universal use in sterile applications

  • High standardization potential for skid builders, machine and plant manufacturers

  • Measuring range: -50 to 200 °C (-58 to 392 °F)

  • Pressure range: Up to 50 bar (725 psi)

  • Protection class: IP69

  • Output: Pt100 (4-wire connection); IO-Link, 4 to 20 mA, 1x PNP switch

  • International approvals: 3-A, EHEDG, ASME BPE, FDA, EC 1935/2004, EN 2023/2006, TSE/ADI, GB4806-2016, GB9685-2016; Marine approval acc. to DNV GL

Benefits

  • Fast installation and easy commissioning:
    - Compact dimensions for installation in tight spaces
    - Standard M12 connector with IP69 for easy electrical connection
    - Recommended process immersion lengths for optimum measurement
    - Preset temperature range

  • Excellent temperature measurement performance:
    - Short response times as low as 1.5 s (t90)
    - High sensor accuracy even with short immersion lengths
    - Improved measuring accuracy with transmitter-sensor matching

  • Safe and reliable operation:
    - Device safety to EN 610101-1 and CSA C/US
    - Electromagnetic compatibility (NAMUR NE 21)
    - Device diagnostic information (NAMUR NE 43)
    - Hygienic design manufactured from high-grade stainless steel
    - Marine approval

Videos

  • IO-Link digital communication technology
    IO-Link communication

    IO-Link communication helps to digitalize your plant

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Welcome to Endress+Hauser!

Please select your market / region