Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Cerabar PMP23

Absolute and gauge pressure Cerabar PMP23

Cost-effective pressure transducer with fully welded design for the food & beverage industry

PMP23
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Accuracy

    0.3%

  • Process temperature

    -10…+100°C
    (+14…+212°F)
    135°C for 1h
    (275°F for 1h)

  • Pressure measuring range

    400 mbar…+40 bar
    (6...+600psi)

  • Measuring cell

    +400 mbar…+40 bar
    (+6 psi...+600 psi)

Field of application

The Cerabar PMP23 is a price-attractive and compact absolute or gauge pressure transmitter. The piezo-resistive measuring cell with flush-mounted 316L diaphragm was designed for applications in the hygienic industry. PMP23 offers various EHEDG and 3-A certified hygienic process connections, materials with FDA conformity, EG1935/2004 conformity, IP69 protection, optional IO-Link and hazardous area certificates. The device can be delivered with customized measuring ranges up to 40bar.

Pressure transducer to measure absolute or gauge pressure in gases or liquids.

  • Process connections: Flush-mounted hygienic connections, flush mounted thread connections

  • Process temperature: -10°C to +100°C (-40°F to +212°F) and +135°C (+275°F) for max. 1h

  • Process pressure: 400mbar to +40bar (6 to 600psi)

  • Accuracy: ±0.3% of span

  • International explosion protection certificates, hygienic certificates

Benefits

  • Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges

  • IO-Link reduces costs and complexity due to easy configuration via simple configuration tools or through the engineering system

  • Fully welded process connections maximize process safety by minimizing the use of gaskets

  • Enhanced process availability is ensured by the stringent use of 316L material and the possibility of IP 69 ingress protection for washdown conditions, as well as the high reproducibility and long-term stability of the product

  • A high flexibility of use and therefore lower storage costs are guaranteed as the PMP23 is suitable for CIP / SIP cleaning

  • The PMP23 can support the need for hygienic documentation and traceability in the plant as certification such as EHEDG, 3-A or (EC)1935/2004 are available among other relevant certificates and manufacturing declarations

Videos

  • IO-Link digital communication technology
    IO-Link communication

    IO-Link communication helps to digitalize your plant

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Predecessor

Welcome to Endress+Hauser!

Please select your market / region