Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture loop-powered indicator RIA15

RIA15
Loop-powered indicator for 4 to 20 mA or HART signals

For the indication of the 4 to 20 mA signal or the HART® values in the field or in the panel!

RIA15
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Input

    1 x analogue 4...20 mA/HART®

  • Output

    Not defined

  • Display

    LCD 17 mm (0.67")
    5-digit
    7-segment bargraph
    Plain text display for unit/TAG
    Activatable backlight

  • Power Supply

    Loop powered

Field of application

The process indicator is available with 4 to 20 mA or with HART® protocol. In the HART® version up to 4 measured values of one sensor can be indicated in alternation. For this the indicator can be set as primary or secondary HART® master and actively inquire the values from the sensor. The small voltage drop of < 1V (< 1.9 V with HART®) is a huge advantage especially in Ex-applications, where in most cases only a reduced voltage is available.

  • Display of 4 to 20 mA measured values or HART® process variables in all industries

  • Panel-mount housing or field housing as local display

  • Scalable display value

  • With the "Level" or "Analysis" options, basic settings can be made on selected sensors and available measured values and units can be preset quickly and easily.

Benefits

  • Display of 4 to 20 mA measured values or optionally up to four of a sensor's HART® process variables in all industries; Use as primary or secondary HART® master

  • 5-digit measured value display with 17 mm (0.67") character height with dimension and bargraph; backlight can be activated

  • Panel-mount housing (IP65) or field housing (IP66; Ex approval) as local display; Minimal installation depth

  • No external power supply required; Voltage drop ≤1 V (HART® ≤1.9 V)

  • Easy 3-key operation for configuring the device

  • International approvals; marine approval

  • SIL interference freeness acc. to EN 60508

Videos

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Predecessor

Welcome to Endress+Hauser!

Please select your market / region