Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Soliphant FTM20 - Vibronic point level detection

Vibronic
Point level detection
Soliphant FTM20

Compact limit switch for bulk solids

FTM20
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Process temperature

    -40°C ... 150°C
    (-40°F ... 300°F)

  • Process pressure / max. overpressure limit

    Vacuum ... 25 bar
    (Vacuum ... 360 psi)

  • Min. density of medium

    200 g/l

Field of application

Soliphant FTM20 is a point level switch for applications with fine-grained or coarse-grained, non-fluidized bulk solids. The various designs means the device has a wide range of applications. Certificates are also available for use in dust and hazardous areas.

Point level switch in compact design with stainless steel housing.

  • Process connections: Threads

  • Temperature: -40 to +150°C (-40 to +302°F)

  • Pressure: -1 to +40bar (-14.5 to +580psi)

  • International explosion protection certificates, marine approvals

Benefits

  • Operational safety, reliability and universal applicability through use of the tuning fork measuring principle

  • Measurement is unaffected by conductivity, build-up, turbulence, flows or air bubbles

  • Simple and fast commissioning, no calibration required

  • No mechanically moved parts, free of maintenance

  • Safe function due to self-monitoring (active frequency monitoring of the fork)

  • Easy recurring function test via test magnet

  • Suitable for constricted space due to compact design

Videos

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Predecessor

Welcome to Endress+Hauser!

Please select your market / region