Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Cerabar PMP23

Absolute and gauge pressure Cerabar PMP23

Cost-effective pressure transducer with fully welded design for the food & beverage industry

PMP23
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
fiyat etkinleştiriliyor
fiyat: bilgi verin
from CHF ??.-

Özelliklere genel bakış

  • Accuracy

    0.3%

  • Process temperature

    -10…+100°C
    (+14…+212°F)
    135°C for 1h
    (275°F for 1h)

  • Pressure measuring range

    400 mbar…+40 bar
    (6...+600psi)

  • Measuring cell

    +400 mbar…+40 bar
    (+6 psi...+600 psi)

Uygulama alanı

The Cerabar PMP23 is a price-attractive and compact absolute or gauge pressure transmitter. The piezo-resistive measuring cell with flush-mounted 316L diaphragm was designed for applications in the hygienic industry. PMP23 offers various EHEDG and 3-A certified hygienic process connections, materials with FDA conformity, EG1935/2004 conformity, IP69 protection, optional IO-Link and hazardous area certificates. The device can be delivered with customized measuring ranges up to 40bar.

Pressure transducer to measure absolute or gauge pressure in gases or liquids.

  • Process connections: Flush-mounted hygienic connections, flush mounted thread connections

  • Process temperature: -10°C to +100°C (-40°F to +212°F) and +135°C (+275°F) for max. 1h

  • Process pressure: 400mbar to +40bar (6 to 600psi)

  • Accuracy: ±0.3% of span

  • International explosion protection certificates, hygienic certificates

Avantajlar

  • Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges

  • IO-Link reduces costs and complexity due to easy configuration via simple configuration tools or through the engineering system

  • Fully welded process connections maximize process safety by minimizing the use of gaskets

  • Enhanced process availability is ensured by the stringent use of 316L material and the possibility of IP 69 ingress protection for washdown conditions, as well as the high reproducibility and long-term stability of the product

  • A high flexibility of use and therefore lower storage costs are guaranteed as the PMP23 is suitable for CIP / SIP cleaning

  • The PMP23 can support the need for hygienic documentation and traceability in the plant as certification such as EHEDG, 3-A or (EC)1935/2004 are available among other relevant certificates and manufacturing declarations

Videolar

  • IO-Link digital communication technology
    IO-Link communication

    IO-Link communication helps to digitalize your plant

Fundamental seçim

  • Basit ürünler

  • Seçmesi, kurması ve çalıştırması kolay

Teknik mükemmellik

Sadelik

FLEX: Fundamental ©Endress+Hauser
  • Basit ürünler

  • Seçmesi, kurması ve çalıştırması kolay

Teknik mükemmellik

Sadelik

  • Standart ürünler

  • Güvenilir, sağlam ve az bakım gerektiren

Teknik mükemmellik

Sadelik

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

  • Özelleştirilmiş ürünler

  • Zorlu uygulamalar için tasarlanmış

Teknik mükemmellik

Sadelik

Değişken

FLEX seçimleri Teknik mükemmellik Sadelik
  • F
  • L
  • E
  • X

Fundamental seçim

Temel ölçüm ihtiyaçlarınızı karşılayın

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Lean seçim

Ana proseslerinizin üstesinden kolayca gelin

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Extended seçim

Proseslerinizi yenilikçi teknolojilerle optimize edin

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Xpert seçim

En zorlu uygulamalarınızda uzmanlaşın

Teknik mükemmellik
Sadelik

Değişken

Please Wait (spinning wheel) Loading alternative products

Önceki seri