Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Product picture temperature head transmitter iTEMP TMT80

iTEMP TMT80
Temperature head transmitter

Transformation of the sensor signals into stable and standardized output signal for all industries

TMT80
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
fiyat etkinleştiriliyor
fiyat: bilgi verin
from CHF ??.-

Özelliklere genel bakış

  • Accuracy

    (Pt100, -50...250 °C) <= 0,5 K
    (Pt100, -58...482 °F) <= 0,9 °F

Uygulama alanı

This transmitter is configurable and supports both selected resistance sensor types and thermocouples. In order to obtain the highest measurement precision, linearization characteristics for every type of sensor are stored in the transmitter.
The standardized output signal used for process measurement is a 4 to 20 mA signal. This offers fast, easy and cost-saving temperature measuring and reliable measurement values for a wide range of non-ex industry applications.

  • PC programmable (PCP) temperature head transmitter for converting various input signals into a scalable 4 to 20 mA analog output signal

  • Suitable for resistance thermometer (RTD) and thermocouple (TC)

  • Device configuration using PC with configuration kit and PC software ReadWin 2000

Avantajlar

  • 2-wire technology, 4 to 20 mA analog output

  • Fault signal on sensor break or short circuit,
    presettable to NAMUR NE 43

  • Meets the EMC requirements as per NAMUR NE 21

  • Galvanic isolation 500 V (input/output)

  • Application specific measuring range setting

Fundamental seçim

  • Basit ürünler

  • Seçmesi, kurması ve çalıştırması kolay

Teknik mükemmellik

Sadelik

FLEX: Fundamental ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products