Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Product picture fieldbus indicator RID16 with FOUNDATION Fieldbus™ or PROFIBUS® PA protocol

RID16
8 channel field indicator for fieldbuses

Indication of up to 8 process or calculated values for FOUNDATION Fieldbus™ or PROFIBUS® PA protocol

RID16
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
fiyat etkinleştiriliyor
fiyat: bilgi verin
from CHF ??.-

Özelliklere genel bakış

  • Input

    Foundation Fieldbus protocol
    PROFIBUS PA protocol

  • Output

    Not defined

  • Display

    High contrast backlit LCD with bargraph
    TAG/unit

  • Power Supply

    Not defined

Uygulama alanı

The 8 channel indicator shows measured and calculated values, and status information of the fieldbus users in a FOUNDATION Fieldbus™ or PROFIBUS® PA network. In the listener mode the device listens to the set fieldbus addresses and indicates their values. In addition, for FOUNDATION Fieldbus™ values available on the bus can be indicated via function block interconnection. A plain text field allows the display of the engineering unit or of the TAG. A bargraph is available for trend visualization.

Fieldbus indicator with 8 input channels and FOUNDATION Fieldbus™ or PROFIBUS® PA protocol for displaying process values and calculated values.

Avantajlar

  • Simple and standardized communication via fieldbus protocol

  • Listener mode for up to 8 analog channels or digital status

  • Brilliant, back lit LC display with bargraph, diagnostic symbols and clear text field

  • No external power supply required

  • International approvals

Fundamental seçim

  • Basit ürünler

  • Seçmesi, kurması ve çalıştırması kolay

Teknik mükemmellik

Sadelik

FLEX: Fundamental ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products