Hygienic, aseptic, modular resistance thermometer, Pt100 or 4 to 20 mA
A3EHEDG

Resistance thermometer for hygienic and aseptic applications

iTHERM TM402

from $172.-
Payment on invoice or with
  • Maestro
  • MasterCard
  • Visa
Need help?

Info-Hotline
888-363-7377

    • Fast-response sensor technology
    • Good long-term stability
    • PC programmable transmitter

    Specs at a glance

    Measuring range –50 to +200 °C (–58 to +392 °F)
    Accuracy Pt100 as per IEC 60751
    Immersion length 55 to 400 mm (1.75 to 15.5 in), selectable
    Response time sensor ≥3.5 s (t50), ≥9 s (t90)

    iTHERM TM402 PT100

    Product / VersionPrice / pcs. in USDOrder code
    Process ConnectionTerminal Head,Material,Protection Class1 to 34 to 1011+
    DN18 (3/4") Tri-Clamp, 3-A / DN12 - 21.3 (1/2") Clamp > NA Connect ISO2852, 3-A / DN25 -38 (1-1/2") Tri-Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPETA30S, polypropylene white, IP65, NEMA Type 4X201.-187.-177.- TM402-AA1xxA3X111AW1B
    195.-182.-172.- TM402-AA1xxA3xx11AW1B
    TA30R, 316L blasted, IP69K, NEMA Type 4262.-243.-230.- TM402-AA1xxA3xx11AR1B
    268.-249.-235.- TM402-AA1xxA3X111AR1B
    DN40 - 51 (2") Tri-Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPETA30S, polypropylene white, IP65, NEMA Type 4X228.-212.-201.- TM402-AA1D3A3X111AW1B
    222.-207.-196.- TM402-AA1D3A3xx11AW1B
    TA30R, 316L blasted, IP69K, NEMA Type 4294.-274.-259.- TM402-AA1D3A3X111AR1B
    288.-268.-254.- TM402-AA1D3A3xx11AR1B
    Type F Varivent D 50mm, 3-A, EHEDG, ASME BPE / Type N Varivent D 68mm, 3-A, EHEDG, ASME BPETA30S, polypropylene white, IP65, NEMA Type 4X255.-237.-224.- TM402-AA1xxA3X111AW1B
    249.-232.-219.- TM402-AA1xxA3xx11AW1B
    TA30R, 316L blasted, IP69K, NEMA Type 4321.-299.-283.- TM402-AA1xxA3X111AR1B
    315.-293.-277.- TM402-AA1xxA3xx11AR1B

    iTHERM TM402 4..20mA

    Product / VersionPrice / pcs. in USDOrder code
    Process ConnectionTerminal Head,Material,Protection Class1 to 34 to 1011+
    DN18 (3/4") Tri-Clamp, 3-A / DN12 - 21.3 (1/2") Clamp > NA Connect ISO2852, 3-A / DN25 -38 (1-1/2") Tri-Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPETA30S, polypropylene white, IP65, NEMA Type 4X286.-266.-252.- TM402-AA1xxA3X112BW1B
    280.-261.-247.- TM402-AA1xxA3xx12BW1B
    TA30R, 316L blasted, IP69K, NEMA Type 4347.-322.-305.- TM402-AA1xxA3xx12BR1B
    353.-328.-310.- TM402-AA1xxA3X112BR1B
    DN40 - 51 (2") Tri-Clamp > NA Connect ISO2852, 3-A, EHEDG, ASME BPETA30S, polypropylene white, IP65, NEMA Type 4X313.-291.-276.- TM402-AA1D3A3X112BW1B
    307.-286.-270.- TM402-AA1D3A3xx12BW1B
    TA30R, 316L blasted, IP69K, NEMA Type 4380.-353.-334.- TM402-AA1D3A3X112BR1B
    374.-347.-329.- TM402-AA1D3A3xx12BR1B
    Type F Varivent D 50mm, 3-A, EHEDG, ASME BPE / Type N Varivent D 68mm, 3-A, EHEDG, ASME BPETA30S, polypropylene white, IP65, NEMA Type 4X340.-316.-299.- TM402-AA1xxA3X112BW1B
    334.-311.-294.- TM402-AA1xxA3xx12BW1B
    TA30R, 316L blasted, IP69K, NEMA Type 4406.-378.-358.- TM402-AA1xxA3X112BR1B
    421.-391.-370.- TM402-AA1xxA3xx12BR1B+K5

    Prices valid until 31.03.2020 in USD per unit (not including shipping and applicable sales tax). See
    Endress+Hauser Terms and Conditions

    Is this temperature sensor not the perfect match for your application?

  • Application

    The iTHERM TM402 in hygienic design measures the temperature in vessels and pipes, e.g. during cleaning and sterilization, in heating/cooling processes. It is specially designed for use in hygienic and aseptic applications in the Food & Beverages and Life Sciences industries.

    Function

    The compact thermometer consists of a thin film platinum resistance temperature sensor (Pt100 class A), a transmitter (optional) and a housing (aluminum or stainless steel), with various process connections. As an option the signal can directly be converted into a 4 to 20 mA signal using a built-in head transmitter.

    Application example

    Hygienic thermometer iTEMP TM401 - Installation examples

    Installation examples
    a), b) Perpendicular to the flow direction, installed at a minimum angle of 3° to ensure self-draining
    c) On elbows
    d) Inclined installation in pipes with a small nominal diameter
    U = Immersion length

  • Technical data

    Sensor
    Sensor type  1 × Pt100 thin-film
    Tolerance Class A as per IEC 60751
    Process temperature –50 to +200 °C (–58 to +392 °F)
    Material 316L
    Surface roughness Ra ≤0.76 μm (30 μin);
    optional Ra ≤0.38 μm (15 μin)
    Diameter 6.35 mm (¼ in) straight / 6.35 mm (¼ in) reduced 4.76 mm (³⁄₁₆ in) x 19.05 (0.75 in) / 9.53 mm (³⁄₈ in) reduced 4.76 mm (³⁄₁₆ in) x 19.05 (0.75 in)
    Immersion length 55 to 400 mm (1.75 to 15.5 in) selectable
    Response time* t50 ≥3.5 s / t90 ≥9 s
    Max. pressure* Up to 40 bar (580 psi)
    Process connection
    Version Clamp, thread according to ISO 228, Varivent®
    Terminal head
    Degree of protection Up to IP69K
    Electrical connection Cable gland, polyamide
    Material Stainless steel 316L, aluminum, polypropylene
    Operating conditions
    Ambient temperature Max. –50 to +150 °C (–58 to +302 °F) (Depends on terminal head used and cable gland or connector)
    Storage temperature  Max. –50 to +150 °C (–58 to +302 °F) (Depends on terminal head used and cable gland or connector)
    Climate class As per EN 60654-1, Class C
    Shock and vibration resistance 3g in the range 10 to 500 Hz as per IEC 60751
    EMC Interference immunity and interference emission according to IEC 61326-1
    Transmitter – Output
    Signal on alarm  Sensor breakage; sensor short circuit ≤3.6 mA or ≥ 21.0 mA
    Max. load Max. (Vsupply – 10 V) / 0.022 A (current output)
    Input current required ≤3.5 mA
    Current limit ≤23 mA
    Switch on delay 4 s (during power up Ia = 3.8 mA)
    HART® Available as option
    Transmitter – Power supply
    Supply voltage Ub = 10 to 35 V DC, polarity protected
    Residual ripple Permitted residual ripple Uss ≤3 V at Ub ≥13 V, fmax. = 1 kHz
    Transmitter – Accuracy
    Response time transmitter 1 s
    Reference operating conditions Calibration temperature: +25 °C (77 °F) ±5 K
    Maximum measured error 0.2 K
    Influence of power supply ≤ ±0.01%/V deviation from 24 V
    Influence of ambient temperature (temperature drift)

    Resistance thermometer (Pt100):

    Td = ± (15 ppm/K × (measuring range end value – measuring range start value) + 50 ppm/K × preset meas. range) × Δθ Δθ = Deviation of the ambient temperature according to the reference condition (+25 °C (77 °F) ±5 K).
    Long term stability ≤0.1K/year or ≤0.05%/year
    Approvals*
    3-A, EHEDG, FDA, TSE Certificate of Suitability, ASME BPE
    Factory calibration
    Material certification
    Certificates available on request

     

    * depending on configuration

    Dimensions in mm (in inches)

     

    Hygienic thermometer iTEMP TM401 - Dimensions
     A Thermometer with clamp process connection and 6.35 mm (¹⁄₄ in) thermowell with reduced tip 4.76 mm (³⁄₁₆ in)
    B Optional for all thermometers with 6.35 mm (¹⁄₄ in) thermowell: straight tip shape
    C Thermometer with ISO228 process connection and 6.35 mm (¹⁄₄ in) thermowell with reduced tip 4.76 mm (³⁄₁₆ in)
    D Thermometer with Varivent process connection and 6.35 mm (¹⁄₄ in) thermowell with reduced 4.76 mm (³⁄₁₆ in)
    E Thermometer with clamp process connection and 9.53 mm (³⁄₈ in) thermowell with reduced tip 4.76 mm (³⁄₁₆ in)
     T  Length of extension neck
     U  Immersion length

    Process connections

    Hygienic thermometer iTEMP TM401 - Dimensions
      Type Version (V, G)  Dimensions in mm (inches)
    ⌀ D1 ⌀ D2 ⌀ D3 H L1 1 (SW/AF)
    A Clamp DN12–21.3 34 (1.34)     16 to 25.3 (0.63 to 0.99)    
    DN25–38 50.5 (1.99)     29 to 42.4 (1.14 to 1.67)    
    DN40–51 64 (2.52)     44.8 to 55.8 (1.76 to 2.2)    
    B ISO228
    (for FTL adapter)
    G¾"       25.5 (1) 16 (0.63) 32
    G1"       29.5 (1.16) 18.6 (0.73) 41
    C Varivent® Type F (DN25) 145 (5.71) 135 (5.31) 50 (1.97) 24 (0.95)    
    Type N (DN40-125) 165 (6.5) 155 (6.1) 68 (2.67) 24.5 (0.96)    

    Electrical connection

    Terminal block

    Hygienic thermometer iTEMP TM401 - Wiring 1

    For direct cable connection

     

    a) red

    b) white

    Flying leads

    Hygienic thermometer iTEMP TM401 - Wiring 2

    For mounting of head transmitter

     

    a) red

    b) white

  • More documents for TM402